Compact Ejectors SCPi / SMPi

Compact Ejectors SCPi / SMPi
Handling of airtight as well as porous workpieces.
Generation and monitoring of the vacuum in automated systems.
For use in sheet metal processing, the automotive industry, with packaging machines, and in various robotic applications.
Pick-and-place applications with very short cycle times (fast gripping and release realized by means of the power blow off function).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCPi / SMPi
Part NumberOrdering CodeTypeB
mm
d
mm
G1G2Thread G3Thread G4H
mm
H1
mm
H2
mm
H3
mm
H4
mm
L
mm
L1
mm
L2
mm
L3
mm
X1
mm
X2
mm
Y2
mm
10.02.02.03346SCPi 15 NC RD M12-5SCPi15226.6G1/4"-FG3/8"-FM12x1-MM4-F181.5131.571.587.576118.5129.7112.567.527.51430
10.02.02.03345SCPi 15 NO RD M12-5
10.02.02.03358SCPi 20 NC RD M12-5SCPi20226.6G1/4"-FG3/8"-FM12x1-MM4-F181.5131.571.587.576118.5129.7112.567.527.51430
10.02.02.03357SCPi 20 NO RD M12-5
10.02.02.03370SCPi 25 NC RD M12-5SCPi25226.6G1/4"-FG3/8"-FM12x1-MM4-F181.5131.571.587.576118.5129.7112.567.527.51430
10.02.02.03369SCPi 25 NO RD M12-5
Part Number
10.02.02.03345
10.02.02.03346
10.02.02.03357
10.02.02.03358
10.02.02.03369
10.02.02.03370
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption Flow Rate
(l/min)
Operation Category Nozzle Diameter Air Consumption Flow Rate
(m³/h)
Air Consumption Flow Rate
(cfm)
Recomm. Internal Hose Diameter Compressed Air
(mm)
Recomm. Internal Hose Diameter Vacuum
(mm)
Sound Level Free
(dB(A))
Suction Rate (Max.)
(l/min)
Suction Rate (Max.)
(m³/h)
Suction Rate (Max.)
(cfm)

682.00 €

1 9 Days 115Normally open1.5mm7.24.066675754.52.65

682.00 €

1 9 Days 115Normally closed1.5mm7.24.066675754.52.65

693.00 €

1 9 Days 180Normally open2.0mm11.76.3668751408.44.94

693.00 €

1 9 Days 180Normally closed2.0mm11.76.3668751408.44.94

704.00 €

1 9 Days 290Normally open2.5mm17.410.24897819511.76.89

704.00 €

1 9 Days 290Normally closed2.5mm17.410.24897819511.76.89

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0::50 Max. Air Consumption Blow Off(l/min) 200 Degree of Evacuation 85 %
Electrical Connection Male connect M12, 5 pole Function Digital air-saving function Max. Vacuum(inHg) -25.1
Max. Vacuum(mbar) -850 Operating Pressure Range(bar) 4.0 ~ 7.0 Operating Pressure Range(psi) 58.0 ~ 101.5
Product Family SCPi Degree of Protection IP 65 Weight 0.56 kg

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support