Basic Ejectors SBP

Basic Ejectors SBP
Basic ejector with main body made of plastic for use in handling systems.
Handling of electronic components.
Use in separation systems for plastic and sheet-metal machining.
Construction of ejector blocks for decentralized individual control of suction cups.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBP S01 - S03
Part NumberOrdering CodeTypeB
mm
d
mm
d1
mm
d2
mm
D
mm
H
mm
H1
mm
H2
mm
H3
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
X1
mm
10.02.01.00563SBP 05 S01 SDASBP5S01104.24492628.05.21245.07118.02.012.520
10.02.01.00564SBP 07 S01 SDASBP7S01104.24492628.05.21245.07118.02.012.520
10.02.01.00565SBP 10 S02 SDASBP10S02154.268143440.05.21451.59722.05.512.520
10.02.01.00566SBP 15 S02 SDASBP15S02154.268143440.05.21451.59722.05.512.520
10.02.01.00567SBP 20 S03 SDASBP20S03204.2810203945.55.21786.516824.55.512.520
10.02.01.00568SBP 25 S03 SDASBP25S03204.2810203945.55.21786.516824.55.512.520
Part Number
10.02.01.00563
10.02.01.00564
10.02.01.00565
10.02.01.00566
10.02.01.00567
10.02.01.00568
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption Flow Rate
(l/min)
Nozzle Diameter Air Consumption Flow Rate
(m³/h)
Air Consumption Flow Rate
(cfm)
Recomm. Internal Hose Diameter Compressed Air
(mm)
Recomm. Internal Hose Diameter Vacuum
(mm)
Sound Level Free
(dB(A))
Sound Level Suction
(dB(A))
Suction Rate (Max.)
(l/min)
Suction Rate (Max.)
(m³/h)
Suction Rate (Max.)
(cfm)
Weight

32.12 €

1 7 Days 13.50.5mm0.80.4822585380.50.287.50 g

33.66 €

1 7 Days 220.7mm1.30.782265591610.577.50 g

34.76 €

1 7 Days 481.0mm2.91.746655937.72.31.3322 g

37.73 €

1 7 Days 1051.5mm6.33.71467265714.32.5122 g

89.10 €

1 7 Days 1972.0mm11.86.966777681277.64.4850 g

97.13 €

1 7 Days 3112.5mm18.710.9867787021512.97.5950 g

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0::60 Degree of Evacuation 85 % Pressure Optimal(bar) 4.5
Pressure Optimal(psi) 65.2 Operating Pressure Range(bar) 3.0 ~ 6.0 Operating Pressure Range(psi) 43.5 ~ 87.0
Product Family SBP Additional Function Silencer axial

Tech Support