Basic Ejectors SBPL

Basic Ejectors SBPL
Basic ejector with highest suction capacity for handling cardboard boxes, packaging materials, insulating materials and other porous materials.
Processes that require high volume flows with simultaneously optimized energy consumption.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBPL 25/50SBPL 75/100
SBPL 125/150 
 
Part NumberOrdering CodeB
mm
B2
mm
B3
mm
B4
mm
G1G2H
mm
H1
mm
L
mm
L1
mm
L2
mm
L4
mm
L5
mm
LG5
mm
X1
mm
Y1
mm
10.02.01.01596SBPL 25 HF5116--G3/8"-FG3/4"-F727416828554113648.57462
10.02.01.01586SBPL 25 HV5116--G3/8"-FG3/4"-F727416828554113648.57462
10.02.01.01597SBPL 50 HF5116--G3/8"-FG3/4"-F727416828554113648.57462
10.02.01.01590SBPL 50 HV5116--G3/8"-FG3/4"-F727416828554113648.57462
10.02.01.01650SBPL 75 HF831648-G3/8"-FG1"-F727416828554113648.57462
10.02.01.01649SBPL 75 HV831648-G3/8"-FG1"-F727416828554113648.57462
10.02.01.01598SBPL 100 HF831648-G3/8"-FG1"-F727416828554113648.57462
10.02.01.01591SBPL 100 HV831648-G3/8"-FG1"-F727416828554113648.57462
10.02.01.01599SBPL 150 HF115164880G3/8"-FG1"-F727416828554113648.57462
10.02.01.01592SBPL 150 HV115164880G3/8"-FG1"-F727416828554113648.57462
Part Number
10.02.01.01586
10.02.01.01590
10.02.01.01591
10.02.01.01592
10.02.01.01596
10.02.01.01597
10.02.01.01598
10.02.01.01599
10.02.01.01649
10.02.01.01650
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption Flow Rate
(l/min)
Air Consumption Flow Rate
(m³/h)
Degree of Evacuation Max. Vacuum
(inHg)
Max. Vacuum
(mbar)
Recomm. Internal Hose Diameter Compressed Air
(mm)
Recomm. Internal Hose Diameter Vacuum
(mm)
Shape Size Sound Level Free
(dB(A))
Sound Level Suction
(dB(A))
Suction Rate (Max.)
(l/min)
Suction Rate (Max.)
(m³/h)
Suction Rate (Real)
(l/min)
Suction Rate (Real)
(m³/h)
Suction Rate (Theo)
(l/min)
Suction Rate (Theo)
(m³/h)
Weight

385.00 €

1 7 Days 1056.590 %26.58900620High vacuum256555300183001833019.80.75 kg

511.50 €

1 7 Days 2101390 %26.58900625High vacuum50665951030.651030.666039.60.75 kg

764.50 €

1 7 Days 39524.590 %26.58900932High vacuum100706487052.287052.2132079.21.10 kg

1,017.50 €

1 7 Days 54533.590 %26.589001132High vacuum1507366114068.4114068.41980118.81.50 kg

385.00 €

1 7 Days 80560 %17.72600620High flow25615429017.429017.432519.50.75 kg

511.50 €

1 7 Days 1609.7560 %17.72600625High flow5065555003050030650390.75 kg

764.50 €

1 7 Days 30018.560 %17.72600932High flow100695886051.686051.61300781.10 kg

1,017.50 €

1 7 Days 43526.7560 %17.726001132High flow1507161112067.2112067.219501171.50 kg

638.00 €

1 7 Days 30518.7590 %26.58900932High vacuum75686272043.272043.299059.41.10 kg

638.00 €

1 7 Days 2301460 %17.72600932High flow75675771042.671042.697558.51.10 kg

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0::60 Operating Pressure Range(bar) 2.0 ~ 6.0 Operating Pressure Range(psi) 29.0 ~ 87.0
Product Family SBPL

Tech Support