Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLP |
![]() |
Part Number | Ordering Code | d mm | D mm | L mm |
10.02.01.00561 | SLP 05 S01 | 4 | 10 | 57 |
10.02.01.00562 | SLP 07 S01 | 4 | 10 | 57 |
Part Number
|
---|
10.02.01.00561 |
10.02.01.00562 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Consumption Flow Rate (l/min) | Nozzle Diameter | Air Consumption Flow Rate (m³/h) | Air Consumption Flow Rate (cfm) | Sound Level Free (dB(A)) | Sound Level Suction (dB(A)) | Suction Rate (Max.) (l/min) | Suction Rate (Max.) (m³/h) | Suction Rate (Max.) (cfm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.06 € | 1 | 7 Days | 13 | 0.5mm | 0.8 | 0.46 | 60 | 52 | 8 | 0.5 | 0.28 | |||
28.93 € | 1 | 7 Days | 25 | 0.7mm | 1.5 | 0.88 | 63 | 63 | 15.9 | 1 | 0.56 |
Loading...
Operating Temperature Range(°C) | 0::60 | Degree of Evacuation | 85 % | Pressure Optimal(bar) | 4.5 |
---|---|---|---|---|---|
Pressure Optimal(psi) | 65.2 | Product Family | SLP | Recomm. Internal Hose Diameter Compressed Air(mm) | 2 |
Recomm. Internal Hose Diameter Vacuum(mm) | 2 | Weight | 5 g |
Configure
Basic Attributes
Air Consumption Flow Rate(l/min)
Nozzle Diameter
Air Consumption Flow Rate(m³/h)
Air Consumption Flow Rate(cfm)
Sound Level Free(dB(A))
Sound Level Suction(dB(A))
Suction Rate (Max.)(l/min)
Suction Rate (Max.)(m³/h)
Suction Rate (Max.)(cfm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes