Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VS-V/P-W-D-K-3C-D |
![]() |
Part Number | Ordering Code | B mm | G1 | G2 | Thread G4 | H mm | H1 mm | L mm | LG1 mm | LG2 mm | LG4 mm | Lk mm | X1 mm | Y1 mm |
10.06.02.00678 | VS-V-W-D PNP K 3C-D | 30 | G1/8"-M | M5-F | M3-F | 21.3 | 36.3 | 30 | 9 | 10 | 4.5 | 2000 | 20 | 20 |
10.06.02.00680 | VS-P10-W-D PNP K 3C-D | 30 | G1/8"-M | M5-F | M3-F | 21.3 | 36.3 | 30 | 9 | 10 | 4.5 | 2000 | 20 | 20 |
Part Number
|
---|
10.06.02.00678 |
10.06.02.00680 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measuring Range | Overpressure Resistance | |
---|---|---|---|---|---|---|---|
104.83 € | 1 | 7 Days | -1.0 ~ 0.0 bar | 5 bar | |||
104.83 € | 1 | 7 Days | 0.0 ~ 10.0 bar | 15 bar |
Loading...
Electrical Connection | Cable | Current Consumption(mA) | 30 | Hysteresis | Adjustable: 0 to 100% of set value or comparator mode |
---|---|---|---|---|---|
Inputs/Outputs | 2 digital | Measured Medium | Non-aggressive gases; dry, oil-free air | Switching Capacity (Max.)(mA) | 100 |
Voltage | 12-24 V DC | Degree of Protection | IP 40 | Operating Temperature(°C) | 0 ~ 50 |
Product Family | VS-V-W-D-K | Weight(g) | 73 |