Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VSi-D |
![]() |
Part Number | Ordering Code | D mm | G1 | G2 | Thread G3 | L mm | L1 mm | LG1 mm |
10.06.02.00580 | VSi V D M12-4 | 19.6 | G1/8"-M | M5-F | M12x1-M | 60.5 | 78.5 | 8 |
10.06.02.00581 | VSi P10 D M12-4 | 19.6 | G1/8"-M | M5-F | M12x1-M | 60.5 | 78.5 | 8 |
10.06.02.00582 | VSi VP8 D M12-4 | 19.6 | G1/8"-M | M5-F | M12x1-M | 60.5 | 78.5 | 8 |
Part Number
|
---|
10.06.02.00580 |
10.06.02.00581 |
10.06.02.00582 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measuring Range | Overpressure Resistance | |
---|---|---|---|---|---|---|---|
160.82 € | 1 | 7 Days | -14.5 ~ 0.0 psi | 116.03 psi | |||
160.82 € | 1 | 7 Days | 0.0 ~ 145.0 psi | 217.55 psi | |||
160.82 € | 1 | 7 Days | -14.5 ~ 116.0 psi | 174.04 psi |
Loading...
Connection | G1/8"-M + M5-F | Electrical Connection | Male connect M12, 4 pole | Construction Shape Vacuum Switch | With display |
---|---|---|---|---|---|
Current Consumption(mA) | 35 | Hysteresis | Adjustable | Indication | 2xLED |
Inputs/Outputs | 2 digital | Measured Medium | Non-aggressive gases; dry, oil-free air | Repeatability | ± 3% of full-scale value |
Switching Capacity (Max.)(mA) | 100 | Voltage | 10-30 V DC | Degree of Protection | IP 65 |
Operating Temperature(°C) | 0 ~ 50 | Product Family | VSI | Weight(g) | 16 |