Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BEF-WIN 15x50x36.1 1.5 SCPM | BEF-WIN 21x22x60.5 1.5 VS |
![]() | ![]() |
BEF-WIN 20x43.5x29.5 1.5 BEF-WIN 30x43.5x29.5 1.5 | BEF-WIN 33.6x5x40 1 |
![]() | ![]() |
Part Number | Ordering Code | B mm | B1 mm | B2 mm | B3 mm | d mm | d1 mm | d2 mm | H mm | H1 mm | H2 mm | H3 mm | L mm | L2 mm | L3 mm | s mm | X1 mm | X2 mm | X3 mm | Y1 mm |
10.02.02.05824 | BEF-WIN 15x50x36.1 1.5 SCPM | 15 | 32.5 | 5.5 | 7 | 4.5 | - | - | 50 | - | - | - | 36.1 | - | - | 1.5 | - | - | - | 32.5 |
10.06.02.00061 | BEF-WIN 21x22x60.5 1.5 VS | 21 | - | - | - | 10 | 3.2 | 3.2 | 22 | 34 | 5.5 | - | 60.5 | 3 | 10 | 1.5 | 52 | 39 | - | - |
10.06.02.00685 | BEF-WIN 20x43.5x29.5 1.5 | 20 | - | - | - | 3.5 | 4.2 | - | 43.5 | - | 3.5 | - | 29.5 | - | - | 1.5 | 20 | - | - | - |
10.06.02.00686 | BEF-WIN 30x43.5x29.5 1.5 | 30 | - | - | - | 3.5 | 4.2 | - | 43.5 | - | 3.5 | 6.1 | 29.5 | - | - | 1.5 | 20 | - | - | 20 |
10.06.04.00011 | BEF-WIN 33.6x5x40 1 | 33.6 | - | - | - | 3.5 | 3.5 | - | 5 | - | - | - | 40 | - | - | 1 | 28 | 30 | 2.5 | 8 |
Part Number
|
---|
10.02.02.05824 |
10.06.02.00061 |
10.06.02.00685 |
10.06.02.00686 |
10.06.04.00011 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L (mm) | Width B (mm) | Height H (mm) | Wall Thickness s (mm) | Construction Use | |
---|---|---|---|---|---|---|---|---|---|---|
8.47 € | 1 | 7 Days | 36.1 | 15 | 50 | - | Compact ejectors SCPM | |||
12.76 € | 1 | 7 Days | 60.5 | 21 | 22 | 1.5 | Vacuum switches | |||
4.51 € | 1 | 7 Days | 29.5 | 20 | 43.5 | 1.5 | Vacuum and Pressure switches VS-V/P-W-D-K(-3C-D) | |||
4.51 € | 1 | 7 Days | 29.5 | 30 | 43.5 | 1.5 | Vacuum and Pressure switches VS-V/P-W-D-K(-3C-D) | |||
2.31 € | 1 | 7 Days | 40 | 33.6 | 5 | 1 | Flow sensors FS |
Loading...
Configure
Basic Attributes
Length L(mm)
Width B(mm)
Height H(mm)
Wall Thickness s(mm)
Construction Use
Filter by CAD data type
Filter by standard shipping days
Optional Attributes