Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10.06.02.00427
EINB-RAx8.5x30 VS |
![]() |
Part Number | Ordering Code | B mm | H mm | H1 mm |
10.06.02.00427 | EINB-RAx8.5x30 VS | 8.5 | 30 | 34.5 |
Width B(mm) | 8.5 | Height H(mm) | 30 | Construction Use | Vacuum switches |
---|
This page is Mounting Frame, part number 10.06.02.00427.
You can find the detail information about specifications and dimensions on part number 10.06.02.00427.