Mounting Set for Basic Ejectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10.02.01.00769

SET SBP M4-IG
Part NumberOrdering CodeB
mm
L
mm
10.02.01.00769SET SBP M4-IG1450
Part Number
10.02.01.00769
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.90 €

1 7 Days

Loading...

  1. 1

Basic information

Length L(mm) 50 Width B(mm) 14 Construction Use Basic ejector SBP
Type M4-IG Weight(g) 16.7

This page is Mounting Set for Basic Ejectors, part number 10.02.01.00769.
You can find the detail information about specifications and dimensions on part number 10.02.01.00769.

Tech Support