Spring Plungers FSTE

Spring Plungers FSTE
Spring plunger for handling of workpieces with differing heights, such as curved metal sheets, etc.
Handling of sensitive workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSTE G1/8 - G1/2 (VG)
Part NumberOrdering CodeG1G2Thread G3H
mm
H2
mm
LG1
mm
LG2
mm
LG3
mm
SW1
mm
SW2
mm
SW3
mm
Z (Stroke)
mm
10.01.02.00604FSTE G1/8-AG 50G1/8"-FG1/8"-MM16x1-M117.573.58.06.53022121450
10.01.02.00606FSTE G1/8-AG 50 VGG1/8"-FG1/8"-MM16x1-M117.572.58.06.53022121450
10.01.02.00569FSTE G1/4-AG 75G1/8"-FG1/4"-MM20x1.5-M145.099.513.08.54024171775
10.01.02.00571FSTE G1/4-AG 75 VGG1/8"-FG1/4"-MM20x1.5-M145.099.513.08.54024171775
10.01.02.00575FSTE G1/2-AG 75G3/8"-FG1/2"-MM30x1.5-M176.5113.513.010.55536242475
Part Number
10.01.02.00569
10.01.02.00571
10.01.02.00575
10.01.02.00604
10.01.02.00606
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction Cup Connection Vacuum Connection Spring Stroke Z
(mm)
Spring Rate
(N/mm)
Spring Pretension
(N)
Spring Force, Center
(N)
Vertical Load
(N)
Horizontal Load
(N)
Shape Mounting Elements Weight
(g)

55.22 €

1 7 Days G1/4"-MG1/8"-F750.265.3815.22400340-190

87.34 €

1 7 Days G1/4"-MG1/8"-F750.265.3815.22400340With anti-rotation guard202

75.68 €

1 7 Days G1/2"-MG3/8"-F751.0737.277.44900800-530

45.65 €

1 7 Days G1/8"-MG1/8"-F500.12.925.343700173-110

56.76 €

1 7 Days G1/8"-MG1/8"-F500.12.925.343700173With anti-rotation guard110

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 ~ 80 Product Family FSTE

Tech Support