Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FSTIm M3-IG, M5-IG A |
![]() |
Part Number | Ordering Code | dn mm | G1 | G2 | Thread G3 | H mm | H2 mm | LG1 mm | LG2 mm | LG3 mm | SW1 mm | SW2 mm | Z (Stroke) mm |
10.01.02.01480 | FSTIm M5-IG M5-IG A 5 IN | 2.0 | M5-F | M5-F | M10x1-M | 42.4 | 14.0 | 4.5 | 4.5 | 19 | 14 | 8 | 5 |
10.01.02.01621 | FSTIm M5-IG M5-IG A 5 CO | 2.0 | M5-F | M5-F | M10x1-M | 42.4 | 14.0 | 4.5 | 4.5 | 20 | 14 | 8 | 5 |
10.01.02.01485 | FSTIm M5-IG M5-IG A 5 VG-IN | 2.0 | M5-F | M5-F | M10x1-M | 42.4 | 14.0 | 4.5 | 4.5 | 19 | 14 | 8 | 5 |
10.01.02.01620 | FSTIm M5-IG M5-IG A 5 VG-CO | 2.0 | M5-F | M5-F | M10x1-M | 42.4 | 14.0 | 4.5 | 4.5 | 20 | 14 | 8 | 5 |
10.01.02.01474 | FSTIm M5-IG M5-IG A 10 IN | 2.0 | M5-F | M5-F | M10x1-M | 54.4 | 19.0 | 4.5 | 4.5 | 26 | 14 | 8 | 10 |
10.01.02.01549 | FSTIm M5-IG M5-IG A 10 CO | 2.0 | M5-F | M5-F | M10x1-M | 54.4 | 19.0 | 4.5 | 4.5 | 26 | 14 | 8 | 10 |
10.01.02.01482 | FSTIm M5-IG M5-IG A 10 VG-IN | 2.0 | M5-F | M5-F | M10x1-M | 54.4 | 19.0 | 4.5 | 4.5 | 26 | 14 | 8 | 10 |
10.01.02.01619 | FSTIm M5-IG M5-IG A 10 VG-CO | 2.0 | M5-F | M5-F | M10x1-M | 54.4 | 19.0 | 4.5 | 4.5 | 27 | 14 | 8 | 10 |
10.01.02.01477 | FSTIm M5-IG M5-IG A 20 IN | 2.0 | M5-F | M5-F | M10x1-M | 79.4 | 29.0 | 4.5 | 4.5 | 41 | 14 | 8 | 20 |
10.01.02.01483 | FSTIm M5-IG M5-IG A 20 VG-IN | 2.0 | M5-F | M5-F | M10x1-M | 79.4 | 29.0 | 4.5 | 4.5 | 41 | 14 | 8 | 20 |
Part Number
|
---|
10.01.02.01474 |
10.01.02.01477 |
10.01.02.01480 |
10.01.02.01482 |
10.01.02.01483 |
10.01.02.01485 |
10.01.02.01549 |
10.01.02.01619 |
10.01.02.01620 |
10.01.02.01621 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Vacuum Connection | Spring Stroke Z (mm) | Spring Rate (N/mm) | Spring Force, Center (N) | Shape Mounting Elements | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
26.07 € | 1 | 7 Days | M5-F | 10 | 0.05 | 0.75 | (Electrically) insulating | 18.5 | |||
28.05 € | 1 | 7 Days | M5-F | 20 | 0.05 | 1.02 | (Electrically) insulating | 23.5 | |||
23.21 € | 1 | 7 Days | M5-F | 5 | 0.06 | 0.64 | (Electrically) insulating | 17.5 | |||
27.17 € | 1 | 7 Days | M5-F | 10 | 0.05 | 0.75 | With anti-rotation guard / insulating | 18.5 | |||
29.37 € | 1 | 7 Days | M5-F | 20 | 0.05 | 1.02 | With anti-rotation guard / insulating | 23.5 | |||
24.31 € | 1 | 7 Days | M5-F | 5 | 0.06 | 0.64 | With anti-rotation guard / insulating | 17.5 | |||
28.05 € | 1 | 7 Days | - | 10 | 0.05 | 0.75 | (Electrically) conductive | 18.5 | |||
29.15 € | 1 | 7 Days | - | 10 | 0.05 | 0.75 | With anti-rotation guard / conductive | 18.5 | |||
26.18 € | 1 | 7 Days | - | 5 | 0.06 | 0.64 | With anti-rotation guard / conductive | 17.5 | |||
25.08 € | 1 | 7 Days | - | 5 | 0.06 | 0.64 | (Electrically) conductive | 17.5 |
Loading...
Suction Cup Connection | M5-F | Spring Pretension(N) | 0.5 | Vertical Load(N) | 15 |
---|---|---|---|---|---|
Horizontal Load(N) | 10 | Shape | Axial vacuum guide | Operating Temperature(°C) | 0 ~ 80 |
Product Family | FSTIm |
Configure
Basic Attributes
Vacuum Connection
Spring Stroke Z(mm)
Spring Rate(N/mm)
Spring Force, Center(N)
Shape Mounting Elements
Weight(g)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes