Mouting Bracket (inst.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10.02.01.01705

BEF-WIN 72x25x77 SBPL/SCPL
Part NumberOrdering CodeB
mm
B3
mm
d1
mm
d2
mm
H
mm
H2
mm
H3
mm
L
mm
X1
mm
X2
mm
X3
mm
Y1
mm
Y2
mm
Y3
mm
s
mm
10.02.01.01705BEF-WIN 72x25x77 SBPL/SCPL25104.56.67713.56724160526052.521.53
Part Number
10.02.01.01705
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.97 €

1 7 Days

Loading...

  1. 1

Basic information

Length L(mm) 72 Width B(mm) 25 Height H(mm) 77
Construction Use Compact ejector SCPL / Basic ejector SBPL Weight(g) 110.9

This page is Mouting Bracket (inst.), part number 10.02.01.01705.
You can find the detail information about specifications and dimensions on part number 10.02.01.01705.

Tech Support