Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA

Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA
Round bellows suction cup with 1.5 folds for handling of extremely sensitive workpieces (optimum damping effect due to folds).
Handling of workpieces with uneven surfaces, such as pipes (folds permit optimal adaptation to concave and convex surfaces).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FGA 6FGA 11 - 25FGA 33 - 78
Part NumberOrdering CodeType*d
mm
d1
mm
d2
mm
D1
mm
Dk
mm
Dmax(S)**
mm
Ds
mm
H
mm
H2
mm
H3
mm
Z (Stroke)
mm
10.01.06.02603FGA 6 HT1-60 N004FGA63.75.83.07.57.28.05.79.02.03.22.0
10.01.06.02981FGA 6 NBR-55 N004
10.01.06.04135FGA 6 NBR-ESD-55 N004
10.01.06.01571FGA 6 SI-55 N004
10.01.06.01247FGA 11 HT1-60 N016FGA114.5-5.112.010.013.010.416.03.89.34.0
10.01.06.00095FGA 11 NBR-55 N016
10.01.06.04136FGA 11 NBR-ESD-55 N062
10.01.06.00098FGA 11 SI-55 N016
10.01.06.00868FGA 14 HT1-60 N016FGA144.5-5.013.710.014.512.515.53.88.55.0
10.01.06.00370FGA 14 NBR-55 N016
10.01.06.04257FGA 14 NBR-ESD-55 N062
10.01.06.00371FGA 14 SI-55 N016
10.01.06.01248FGA 16 HT1-60 N016FGA164.5-8.417.010.018.515.619.23.89.47.0
10.01.06.00096FGA 16 NBR-55 N016
10.01.06.04453FGA 16 NBR-ESD-55 N062
10.01.06.00099FGA 16 SI-55 N016
10.01.06.00870FGA 20 HT1-60 N016FGA204.5-11.019.910.021.018.115.23.88.75.0
10.01.06.00373FGA 20 NBR-55 N016
10.01.06.04258FGA 20 NBR-ESD-55 N062
10.01.06.00374FGA 20 SI-55 N016
10.01.06.01249FGA 22 HT1-60 N016FGA224.5-11.724.210.025.021.519.03.89.16.0
10.01.06.00097FGA 22 NBR-55 N016
10.01.06.04454FGA 22 NBR-ESD-55 N062
10.01.06.00100FGA 22 SI-55 N016
10.01.06.00872FGA 25 HT1-60 N016FGA254.5-9.925.010.026.522.523.03.88.99.0
10.01.06.00376FGA 25 NBR-55 N016
10.01.06.04455FGA 25 NBR-ESD-55 N062
10.01.06.00377FGA 25 SI-55 N016
10.01.06.00873FGA 33 HT1-60 N018FGA338.016.017.036.018.038.030.027.013.014.09.0
10.01.06.00130FGA 33 NBR-55 N018
10.01.06.04456FGA 33 NBR-ESD-55 N018
10.01.06.00126FGA 33 SI-55 N018
10.01.06.00874FGA 43 HT1-60 N018FGA438.014.521.945.918.047.538.027.613.017.110.0
10.01.06.00131FGA 43 NBR-55 N018
10.01.06.00127FGA 43 SI-55 N018
10.01.06.00875FGA 53 HT1-60 N018FGA538.014.533.058.618.060.050.034.012.319.015.0
10.01.06.00132FGA 53 NBR-55 N018
10.01.06.00128FGA 53 SI-55 N018
10.01.06.02473FGA 63 HT1-60 N018FGA638.014.544.567.018.068.060.034.013.018.815.0
10.01.06.00688FGA 63 NBR-55 N018
10.01.06.00689FGA 63 SI-55 N018
10.01.06.02474FGA 78 HT1-60 N019FGA7811.821.854.083.024.784.574.047.019.731.416.0
10.01.06.00133FGA 78 NBR-55 N019
10.01.06.00129FGA 78 SI-55 N019
*Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 E3
**External dimension of the suction cup when it is pressed against the workpiece by the vacuum
Part Number
10.01.06.00095
10.01.06.00096
10.01.06.00097
10.01.06.00098
10.01.06.00099
10.01.06.00100
10.01.06.00126
10.01.06.00127
10.01.06.00128
10.01.06.00129
10.01.06.00130
10.01.06.00131
10.01.06.00132
10.01.06.00133
10.01.06.00370
10.01.06.00371
10.01.06.00373
10.01.06.00374
10.01.06.00376
10.01.06.00377
10.01.06.00688
10.01.06.00689
10.01.06.00868
10.01.06.00870
10.01.06.00872
10.01.06.00873
10.01.06.00874
10.01.06.00875
10.01.06.01247
10.01.06.01248
10.01.06.01249
10.01.06.01571
10.01.06.02473
10.01.06.02474
10.01.06.02603
10.01.06.02981
10.01.06.04135
10.01.06.04136
10.01.06.04257
10.01.06.04258
10.01.06.04453
10.01.06.04454
10.01.06.04455
10.01.06.04456
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction Cup Material Suction Force
(N)
Curve Radius (Min.) (Convex)
(mm)
Size Weight
(g)

3.52 €

1 7 Days Nitrile rubber NBR1.210110.9

3.80 €

1 7 Days Nitrile rubber NBR2.320161.3

4.79 €

1 7 Days Nitrile rubber NBR5.725222.1

4.40 €

1 7 Days Silicone SI1.210110.8

5.45 €

1 7 Days Silicone SI2.320161.2

6.49 €

1 7 Days Silicone SI5.725222

6.82 €

1 7 Days Silicone SI13.640336.8

8.58 €

1 7 Days Silicone SI22.8604311.1

11.39 €

1 7 Days Silicone SI51.3755318.8

22.22 €

1 7 Days Silicone SI137.4707856.3

4.95 €

1 7 Days Nitrile rubber NBR13.640337.3

6.71 €

1 7 Days Nitrile rubber NBR22.8604311

8.36 €

1 7 Days Nitrile rubber NBR51.3755318.3

14.58 €

1 7 Days Nitrile rubber NBR137.4707855.6

3.69 €

1 7 Days Nitrile rubber NBR1.212.5141.1

4.95 €

1 7 Days Silicone SI1.212.5141

4.40 €

1 7 Days Nitrile rubber NBR4.730201.7

6.33 €

1 7 Days Silicone SI4.730201.5

4.84 €

1 7 Days Nitrile rubber NBR5.320252.7

6.71 €

1 7 Days Silicone SI5.320252.8

11.22 €

1 7 Days Nitrile rubber NBR85756323.8

16.23 €

1 7 Days Silicone SI85756323.8

7.04 €

1 7 Days High temperature material HT11.212.5141.1

8.25 €

1 7 Days High temperature material HT14.730201.7

8.47 €

1 7 Days High temperature material HT15.320252.7

8.58 €

1 7 Days High temperature material HT113.640336.8

11.00 €

1 7 Days High temperature material HT122.8604311

14.52 €

1 7 Days High temperature material HT151.3755318.3

5.39 €

1 7 Days High temperature material HT11.210110.9

7.92 €

1 7 Days High temperature material HT12.320161.2

8.36 €

1 7 Days High temperature material HT15.725222

4.13 €

1 7 Days Silicone SI0.4260.2

19.36 €

1 7 Days High temperature material HT185756323.8

25.19 €

1 7 Days High temperature material HT1137.4707855.6

5.34 €

1 7 Days High temperature material HT10.4260.2

3.30 €

1 7 Days Nitrile rubber NBR0.4260.2

4.07 €

1 7 Days Nitrile rubber NBR-ESD0.4260.2

4.18 €

1 7 Days Nitrile rubber NBR-ESD1.25110.9

4.40 €

1 7 Days Nitrile rubber NBR-ESD1.212.5141.1

5.61 €

1 7 Days Nitrile rubber NBR-ESD4.78.5201.7

4.51 €

1 7 Days Nitrile rubber NBR-ESD2.320161.3

5.67 €

1 7 Days Nitrile rubber NBR-ESD5.725222.1

5.78 €

1 7 Days Nitrile rubber NBR-ESD5.320252.7

5.94 €

1 7 Days Nitrile rubber NBR-ESD13.640337.3

Loading...

  1. 1

Basic information

Number of Folds 1.50 Product Family FGA

Tech Support