Flat Suction Cups PFYN

Flat Suction Cups PFYN
Round, flat suction cup for handling of flat workpieces with smooth or slightly rough surfaces.
Handling of hot workpieces (HT1, SI, FPM).
Low marking and antistatic handling of sensitive workpieces (HT1 and AS versions).
Material NBR-ESD to protect against uncontrolled electrostatic discharge of sensitive components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PFYN 2 - 10 AGPFYN 5 - 10 IGPFYN 15 - 50 AG
PFYN 15 - 50 IGPFYN 60 - 95 AGPFYN 60 - 95 IG
Part NumberOrdering CodeTypedn
mm
Dmax(S)*
mm
Ds
mm
G1H
mm
LG1
mm
SW1
mm
Z (Stroke)
mm
10.01.01.00137PFYN 5 NBR-55 M5-AGPFYN5.00M5-AG1.505.505.00M5-M11.504.508.000.90
10.01.01.00151PFYN 5 SI-55 M5-AG
10.01.01.00081PFYN 5 NBR-55 M5-IGM5-IG1.505.505.00M5-F16.505.508.000.90
10.01.01.00095PFYN 5 SI-55 M5-IG
10.01.01.00138PFYN 6 NBR-55 M5-AGPFYN6.00M5-AG2.006.506.00M5-M11.504.508.001.00
10.01.01.00152PFYN 6 SI-55 M5-AG
10.01.01.00082PFYN 6 NBR-55 M5-IGM5-IG2.006.506.00M5-F16.505.508.001.00
10.01.01.00096PFYN 6 SI-55 M5-IG
10.01.01.00139PFYN 8 NBR-55 M5-AGPFYN8.00M5-AG2.009.008.00M5-M12.004.508.001.30
10.01.01.00153PFYN 8 SI-55 M5-AG
10.01.01.00083PFYN 8 NBR-55 M5-IGM5-IG2.009.008.00M5-F17.005.508.001.30
10.01.01.00097PFYN 8 SI-55 M5-IG
10.01.01.00140PFYN 10 NBR-55 M5-AGPFYN10.00M5-AG2.0011.5010.00M5-M12.504.508.001.40
10.01.01.00154PFYN 10 SI-55 M5-AG
10.01.01.00084PFYN 10 NBR-55 M5-IGM5-IG2.0011.5010.00M5-F17.505.508.001.40
10.01.01.00098PFYN 10 SI-55 M5-IG
10.01.01.00279PFYN 10 NBR-55 G1/8-AGPFYN10.00G1/8-AG2.0011.5010.00G1/8"-M12.508.0014.001.40
10.01.01.00285PFYN 10 SI-55 G1/8-AG
10.01.01.00255PFYN 10 NBR-55 G1/8-IGG1/8-IG2.0011.5010.00G1/8"-F23.509.0014.001.40
10.01.01.00261PFYN 10 SI-55 G1/8-IG
10.01.01.00141PFYN 15 NBR-55 G1/8-AGPFYN15.00G1/8-AG2.0017.5015.00G1/8"-M13.008.0014.001.90
10.01.01.00155PFYN 15 SI-55 G1/8-AG
10.01.01.00085PFYN 15 NBR-55 G1/8-IGG1/8-IG2.0017.5015.00G1/8"-F24.009.0014.001.90
10.01.01.00099PFYN 15 SI-55 G1/8-IG
10.01.01.00142PFYN 20 NBR-55 G1/8-AGPFYN20.00G1/8-AG2.0023.0020.00G1/8"-M15.008.0014.002.20
10.01.01.00156PFYN 20 SI-55 G1/8-AG
10.01.01.00086PFYN 20 NBR-55 G1/8-IGG1/8-IG2.0023.0020.00G1/8"-F26.009.0014.002.20
10.01.01.00100PFYN 20 SI-55 G1/8-IG
10.01.01.00143PFYN 25 NBR-55 G1/8-AGPFYN25.00G1/8-AG2.4027.5025.00G1/8"-M19.008.0014.003.00
10.01.01.00157PFYN 25 SI-55 G1/8-AG
10.01.01.00087PFYN 25 NBR-55 G1/8-IGG1/8-IG3.5027.5025.00G1/8"-F30.009.0014.003.00
10.01.01.00101PFYN 25 SI-55 G1/8-IG
10.01.01.00144PFYN 30 NBR-55 G1/8-AGPFYN30.00G1/8-AG2.4031.5028.80G1/8"-M17.008.0014.002.00
10.01.01.00158PFYN 30 SI-55 G1/8-AG
10.01.01.00088PFYN 30 NBR-55 G1/8-IGG1/8-IG3.5031.5028.80G1/8"-F28.009.0014.002.00
10.01.01.00102PFYN 30 SI-55 G1/8-IG
10.01.01.00145PFYN 35 NBR-55 G1/8-AGPFYN35.00G1/8-AG2.4038.0035.00G1/8"-M19.008.0014.003.00
10.01.01.00159PFYN 35 SI-55 G1/8-AG
10.01.01.00089PFYN 35 NBR-55 G1/8-IGG1/8-IG3.5038.0035.00G1/8"-F30.009.0014.003.00
10.01.01.00103PFYN 35 SI-55 G1/8-IG
10.01.01.00146PFYN 40 NBR-55 G1/8-AGPFYN40.00G1/8-AG2.4043.0040.00G1/8"-M19.008.0014.003.50
10.01.01.00160PFYN 40 SI-55 G1/8-AG
10.01.01.00090PFYN 40 NBR-55 G1/8-IGG1/8-IG3.5043.0040.00G1/8"-F30.009.0014.003.50
10.01.01.00104PFYN 40 SI-55 G1/8-IG
10.01.01.00147PFYN 50 NBR-55 G1/8-AGPFYN50.00G1/8-AG2.4053.5050.00G1/8"-M20.008.0014.004.00
10.01.01.00161PFYN 50 SI-55 G1/8-AG
10.01.01.00091PFYN 50 NBR-55 G1/8-IGG1/8-IG3.5053.5050.00G1/8"-F31.009.0014.004.00
10.01.01.00105PFYN 50 SI-55 G1/8-IG
10.01.01.00148PFYN 60 NBR-55 G1/4-AGPFYN60.00G1/4-AG5.5064.0060.00G1/4"-M23.0010.0017.004.70
10.01.01.00162PFYN 60 SI-55 G1/4-AG
10.01.01.00092PFYN 60 NBR-55 G1/4-IGG1/4-IG5.5064.0060.00G1/4"-F39.0011.0017.004.70
10.01.01.00106PFYN 60 SI-55 G1/4-IG
10.01.01.00149PFYN 80 NBR-55 G1/4-AGPFYN80.00G1/4-AG5.5086.0080.00G1/4"-M25.0010.0017.006.00
10.01.01.00163PFYN 80 SI-55 G1/4-AG
10.01.01.00093PFYN 80 NBR-55 G1/4-IGG1/4-IG5.5086.0080.00G1/4"-F41.5011.0017.006.00
10.01.01.00107PFYN 80 SI-55 G1/4-IG
10.01.01.00150PFYN 95 NBR-55 G1/4-AGPFYN95.00G1/4-AG5.50102.0095.00G1/4"-M25.5010.0017.006.00
10.01.01.00164PFYN 95 SI-55 G1/4-AG
10.01.01.00094PFYN 95 NBR-55 G1/4-IGG1/4-IG5.50102.0095.00G1/4"-F41.5011.0017.006.00
10.01.01.00108PFYN 95 SI-55 G1/4-IG
*External dimension of the suction cup when it is pressed against the workpiece by the vacuum
Part Number
10.01.01.00081
10.01.01.00082
10.01.01.00083
10.01.01.00084
10.01.01.00085
10.01.01.00086
10.01.01.00087
10.01.01.00088
10.01.01.00089
10.01.01.00090
10.01.01.00091
10.01.01.00092
10.01.01.00093
10.01.01.00094
10.01.01.00095
10.01.01.00096
10.01.01.00097
10.01.01.00098
10.01.01.00099
10.01.01.00100
10.01.01.00101
10.01.01.00102
10.01.01.00103
10.01.01.00104
10.01.01.00105
10.01.01.00106
10.01.01.00107
10.01.01.00108
10.01.01.00137
10.01.01.00138
10.01.01.00139
10.01.01.00140
10.01.01.00141
10.01.01.00142
10.01.01.00143
10.01.01.00144
10.01.01.00145
10.01.01.00146
10.01.01.00147
10.01.01.00148
10.01.01.00149
10.01.01.00150
10.01.01.00151
10.01.01.00152
10.01.01.00153
10.01.01.00154
10.01.01.00155
10.01.01.00156
10.01.01.00157
10.01.01.00158
10.01.01.00159
10.01.01.00160
10.01.01.00161
10.01.01.00162
10.01.01.00163
10.01.01.00164
10.01.01.00255
10.01.01.00261
10.01.01.00279
10.01.01.00285
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction Cup Material Suction Force
(N)
Curve Radius (Min.) (Convex)
(mm)
Volume
(cm³)
Size Hose Diameter (Rec.) D
(mm)
Vacuum Connection Material Characteristics Weight
(g)

4.62 €

1 7 Days Nitrile rubber NBR0.757.50.0152M5-F-1.4

4.62 €

1 7 Days Nitrile rubber NBR1.27.50.0162M5-F-1.4

4.62 €

1 7 Days Nitrile rubber NBR2.3100.0382M5-F-1.5

4.68 €

1 7 Days Nitrile rubber NBR412.50.07102M5-F-1.6

4.73 €

1 7 Days Nitrile rubber NBR912.50.4154G1/8"-F-5.8

4.84 €

1 7 Days Nitrile rubber NBR15.5200.8204G1/8"-F-7

4.90 €

1 7 Days Nitrile rubber NBR26.5251.3254G1/8"-F-8.5

4.95 €

1 7 Days Nitrile rubber NBR34401.3304G1/8"-F-9.2

5.01 €

1 7 Days Nitrile rubber NBR44502.7354G1/8"-F-11.9

5.12 €

1 7 Days Nitrile rubber NBR57.7503.8404G1/8"-F-13.5

5.50 €

1 7 Days Nitrile rubber NBR91757504G1/8"-F-17.3

11.28 €

1 7 Days Nitrile rubber NBR12510010606G1/4"-F-36.9

12.60 €

1 7 Days Nitrile rubber NBR26015025806G1/4"-F-65.2

15.79 €

1 7 Days Nitrile rubber NBR35020035956G1/4"-F-104.9

5.23 €

1 7 Days Silicone SI0.757.50.0152M5-FFDA-compatible1.4

5.23 €

1 7 Days Silicone SI1.27.50.0162M5-FFDA-compatible1.4

5.23 €

1 7 Days Silicone SI2.3100.0382M5-FFDA-compatible1.5

5.28 €

1 7 Days Silicone SI412.50.07102M5-FFDA-compatible1.6

5.28 €

1 7 Days Silicone SI912.50.4154G1/8"-FFDA-compatible5.8

5.34 €

1 7 Days Silicone SI15.5200.8204G1/8"-FFDA-compatible7

5.39 €

1 7 Days Silicone SI26.5251.3254G1/8"-FFDA-compatible8.5

5.45 €

1 7 Days Silicone SI34401.3304G1/8"-FFDA-compatible9.2

5.50 €

1 7 Days Silicone SI44502.7354G1/8"-FFDA-compatible11.9

5.72 €

1 7 Days Silicone SI57.7503.8404G1/8"-FFDA-compatible13.5

5.94 €

1 7 Days Silicone SI91757504G1/8"-FFDA-compatible17.3

13.59 €

1 7 Days Silicone SI12510010606G1/4"-FFDA-compatible36.9

15.79 €

1 7 Days Silicone SI26015025806G1/4"-FFDA-compatible65.2

19.91 €

1 7 Days Silicone SI35020035956G1/4"-FFDA-compatible104.9

4.62 €

1 7 Days Nitrile rubber NBR0.757.50.0152M5-M-1.1

4.62 €

1 7 Days Nitrile rubber NBR1.27.50.0162M5-M-1.1

4.62 €

1 7 Days Nitrile rubber NBR2.3100.0382M5-M-1.2

4.68 €

1 7 Days Nitrile rubber NBR412.50.07102M5-M-1.3

4.73 €

1 7 Days Nitrile rubber NBR912.50.4154G1/8"-M-4.5

4.84 €

1 7 Days Nitrile rubber NBR15.5200.8204G1/8"-M-5.6

4.90 €

1 7 Days Nitrile rubber NBR26.5251.3254G1/8"-M-7.2

4.95 €

1 7 Days Nitrile rubber NBR34401.3304G1/8"-M-7.9

5.01 €

1 7 Days Nitrile rubber NBR44502.7354G1/8"-M-10.6

5.12 €

1 7 Days Nitrile rubber NBR57.7503.8404G1/8"-M-12.2

5.50 €

1 7 Days Nitrile rubber NBR91757504G1/8"-M-15.3

11.28 €

1 7 Days Nitrile rubber NBR12510010606G1/4"-M-34.2

12.60 €

1 7 Days Nitrile rubber NBR26015025806G1/4"-M-62.5

15.79 €

1 7 Days Nitrile rubber NBR35020035956G1/4"-M-102.2

5.23 €

1 7 Days Silicone SI0.757.50.0152M5-MFDA-compatible1.1

5.23 €

1 7 Days Silicone SI1.27.50.0162M5-MFDA-compatible1.1

5.23 €

1 7 Days Silicone SI2.3100.0382M5-MFDA-compatible1.2

5.28 €

1 7 Days Silicone SI412.50.07102M5-MFDA-compatible1.3

5.28 €

1 7 Days Silicone SI912.50.4154G1/8"-MFDA-compatible4.5

5.34 €

1 7 Days Silicone SI15.5200.8204G1/8"-MFDA-compatible5.6

5.39 €

1 7 Days Silicone SI26.5251.3254G1/8"-MFDA-compatible7.2

5.45 €

1 7 Days Silicone SI34401.3304G1/8"-MFDA-compatible7.9

5.50 €

1 7 Days Silicone SI44502.7354G1/8"-MFDA-compatible10.6

5.72 €

1 7 Days Silicone SI57.7503.8404G1/8"-MFDA-compatible12.2

5.94 €

1 7 Days Silicone SI91757504G1/8"-MFDA-compatible15.3

13.59 €

1 7 Days Silicone SI12510010606G1/4"-MFDA-compatible34.2

15.79 €

1 7 Days Silicone SI26015025806G1/4"-MFDA-compatible62.5

19.91 €

1 7 Days Silicone SI35020035956G1/4"-MFDA-compatible102.2

4.68 €

1 7 Days Nitrile rubber NBR412.50.07104G1/8"-F-5.3

5.28 €

1 7 Days Silicone SI412.50.07104G1/8"-FFDA-compatible5.3

4.68 €

1 7 Days Nitrile rubber NBR412.50.07104G1/8"-M-4.1

5.28 €

1 7 Days Silicone SI412.50.07104G1/8"-MFDA-compatible4.1

Loading...

  1. 1

Basic information

Material Hardness [Shore A] 55 Shore A Number of Folds 0 Product Family PFYN

Tech Support