Flat Suction Cups PFG - Spare Parts for PFYN

Flat Suction Cups PFG - Spare Parts for PFYN
Round, flat suction cup for handling of flat workpieces with smooth or slightly rough surfaces.
Handling of hot workpieces (HT1, SI, FPM).
Low marking and antistatic handling of sensitive workpieces (HT1 and AS versions).
Material NBR-ESD to protect against uncontrolled electrostatic discharge of sensitive components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PFG 2 - 10PFG 15 - 50PFG 60 - 95
Part NumberOrdering CodeType*d
mm
d1
mm
Dk
mm
Dmax(S)**
mm
Ds
mm
G1H
mm
H2
mm
H3
mm
LG1
mm
Z (Stroke)
mm
10.01.01.00007PFG 5 NBR-55 N004PFG5.04.06.07.75.55.0-6.52.04.0-0.9
10.01.01.00027PFG 5 SI-55 N004
10.01.01.00008PFG 6 NBR-55 N004PFG6.04.06.07.76.56.0-6.52.04.0-1.0
10.01.01.00028PFG 6 SI-55 N004
10.01.01.00009PFG 8 NBR-55 N004PFG8.04.06.08.29.08.0-7.02.04.0-1.3
10.01.01.00029PFG 8 SI-55 N004
10.01.01.00010PFG 10 NBR-55 N004PFG10.04.06.08.711.510.0-7.52.04.0-1.4
10.01.01.00030PFG 10 SI-55 N004
10.01.01.00011PFG 15 NBR-55 N005PFG15.04.57.812.217.515.0-8.02.6--1.9
10.01.01.00031PFG 15 SI-55 N005
10.01.01.00012PFG 20 NBR-55 N006PFG20.04.511.015.223.020.0-10.04.5--2.2
10.01.01.00032PFG 20 SI-55 N006
10.01.01.00013PFG 25 NBR-55 N007PFG25.06.011.016.227.525.0-14.07.0--3.0
10.01.01.00033PFG 25 SI-55 N007
10.01.01.00014PFG 30 NBR-55 N007PFG30.06.011.015.131.528.8-12.07.0--2.0
10.01.01.00034PFG 30 SI-55 N007
10.01.01.00015PFG 35 NBR-55 N007PFG35.06.011.020.538.035.0-14.07.0--3.0
10.01.01.00035PFG 35 SI-55 N007
10.01.01.00016PFG 40 NBR-55 N007PFG40.06.011.024.343.040.0-14.07.0--3.5
10.01.01.00036PFG 40 SI-55 N007
10.01.01.00017PFG 50 NBR-55 N008PFG50.08.020.029.153.550.0-15.07.0--4.0
10.01.01.00037PFG 50 SI-55 N008
10.01.01.00018PFG 60 NBR-55 N009 M10x1.25-IGPFG60.0--38.764.060.0M10x1.25-F18.0--6.04.7
10.01.01.00038PFG 60 SI-55 N009 M10x1.25-IG
10.01.01.00019PFG 80 NBR-55 N009 M10x1.25-IGPFG80.0--52.386.080.0M10x1.25-F20.5--6.06.0
10.01.01.00039PFG 80 SI-55 N009 M10x1.25-IG
10.01.01.00020PFG 95 NBR-55 N009 M10x1.25-IGPFG95.0--68.2102.095.0M10x1.25-F21.5--6.06.0
10.01.01.00040PFG 95 SI-55 N009 M10x1.25-IG
*Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 E3
**External dimension of the suction cup when it is pressed against the workpiece by the vacuum
Part Number
10.01.01.00007
10.01.01.00008
10.01.01.00009
10.01.01.00010
10.01.01.00011
10.01.01.00012
10.01.01.00013
10.01.01.00014
10.01.01.00015
10.01.01.00016
10.01.01.00017
10.01.01.00018
10.01.01.00019
10.01.01.00020
10.01.01.00027
10.01.01.00028
10.01.01.00029
10.01.01.00030
10.01.01.00031
10.01.01.00032
10.01.01.00033
10.01.01.00034
10.01.01.00035
10.01.01.00036
10.01.01.00037
10.01.01.00038
10.01.01.00039
10.01.01.00040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction Cup Material Suction Force
(N)
Curve Radius (Min.) (Convex)
(mm)
Volume
(cm³)
Size Material Characteristics Nipple Family Weight
(g)

1.98 €

1 7 Days Nitrile rubber NBR0.757.50.095-N 0040.2

1.98 €

1 7 Days Nitrile rubber NBR1.27.50.16-N 0040.2

1.98 €

1 7 Days Nitrile rubber NBR2.3100.168-N 0040.3

2.04 €

1 7 Days Nitrile rubber NBR412.50.1510-N 0040.3

2.09 €

1 7 Days Nitrile rubber NBR912.50.4315-N 0050.7

2.20 €

1 7 Days Nitrile rubber NBR15.5200.8620-N 0061.5

2.26 €

1 7 Days Nitrile rubber NBR26.5251.4825-N 0072.4

2.31 €

1 7 Days Nitrile rubber NBR34401.5630-N 0073.3

2.37 €

1 7 Days Nitrile rubber NBR44502.8135--5.8

2.48 €

1 7 Days Nitrile rubber NBR57.7503.9140-N 0077.6

2.86 €

1 7 Days Nitrile rubber NBR91757.0850-N 00810.2

7.70 €

1 7 Days Nitrile rubber NBR12510011.8560-N 00924.6

9.02 €

1 7 Days Nitrile rubber NBR26010026.7680-N 00952.4

12.21 €

1 7 Days Nitrile rubber NBR35020037.0995-N 00992.8

2.59 €

1 7 Days Silicone SI0.757.50.095FDA-compatibleN 0040.2

2.59 €

1 7 Days Silicone SI1.27.50.16FDA-compatibleN 0040.2

2.59 €

1 7 Days Silicone SI2.3100.168FDA-compatibleN 0040.2

2.64 €

1 7 Days Silicone SI412.50.1510FDA-compatibleN 0040.3

2.64 €

1 7 Days Silicone SI912.50.4315FDA-compatibleN 0050.7

2.70 €

1 7 Days Silicone SI15.5200.8620FDA-compatibleN 0061.4

2.75 €

1 7 Days Silicone SI26.5251.8425FDA-compatibleN 0072.4

2.81 €

1 7 Days Silicone SI34401.5630FDA-compatibleN 0073

2.86 €

1 7 Days Silicone SI44502.8135FDA-compatibleN 0075.8

3.08 €

1 7 Days Silicone SI57.7503.9140FDA-compatibleN 0077

3.30 €

1 7 Days Silicone SI91757.0850FDA-compatibleN 00810.5

10.01 €

1 7 Days Silicone SI12510011.8560FDA-compatibleN 00923.4

12.21 €

1 7 Days Silicone SI26015026.7680FDA-compatibleN 00950.2

16.34 €

1 7 Days Silicone SI35020037.0995FDA-compatibleN 00987.2

Loading...

  1. 1

Basic information

Material Hardness [Shore A] 55 Shore A Product Family PFG

Tech Support