Flat Suction Cups SGON

Flat Suction Cups SGON
Oval suction cup for handling of elongated workpieces, including curved objects, such as sections, pipes, packaging materials.
Handling of frame elements, such as doors and windows.
Considerably higher suction force than round, flat suction cups when handling narrow workpieces.
Material NBR-ESD to protect against uncontrolled electrostatic discharge of sensitive components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGON 4x2 - 90x30 AGSGON 15x5 - 90x30 IG
Part NumberOrdering CodeType*Bmax(S)**
mm
Bs
mm
dn
mm
G1H
mm
LG1
mm
Lmax.(S)**
mm
Ls
mm
SW1
mm
Z (Stroke)
mm
10.01.05.00407SGON 15x5 HT1-60 M5-AGSGON15x5M5-AG5.55.01.2M5-M17.05.015.515.08.00.7
10.01.05.00106SGON 15x5 NBR-55 M5-AG
10.01.05.00941SGON 15x5 NBR-ESD-55 M5-AG
10.01.05.01048SGON 15x5 SI-HD-65 M5-AG
10.01.05.00418SGON 15x5 HT1-60 M5-IGSGON15x5M5-IG5.55.01.2M5-F22.05.515.515.08.00.7
10.01.05.00105SGON 15x5 NBR-55 M5-IG
10.01.05.00942SGON 15x5 NBR-ESD-55 M5-IG
10.01.05.01047SGON 15x5 SI-HD-65 M5-IG
10.01.05.00408SGON 18x6 HT1-60 M5-AGSGON18x6M5-AG76.01.5M5-M17.05.018.518.08.00.8
10.01.05.00104SGON 18x6 NBR-55 M5-AG
10.01.05.00943SGON 18x6 NBR-ESD-55 M5-AG
10.01.05.01050SGON 18x6 SI-HD-65 M5-AG
10.01.05.00419SGON 18x6 HT1-60 M5-IGSGON18x6M5-IG76.01.5M5-F22.05.518.518.08.00.8
10.01.05.00103SGON 18x6 NBR-55 M5-IG
10.01.05.00944SGON 18x6 NBR-ESD-55 M5-IG
10.01.05.01049SGON 18x6 SI-HD-65 M5-IG
10.01.05.00409SGON 24x8 HT1-60 G1/8-AGSGON24x8G1/8-AG98.01.5G1/8"-M17.08.024.524.014.01.0
10.01.05.00102SGON 24x8 NBR-55 G1/8-AG
10.01.05.00945SGON 24x8 NBR-ESD-55 G1/8-AG
10.01.05.01052SGON 24x8 SI-HD-65 G1/8-AG
10.01.05.00420SGON 24x8 HT1-60 G1/8-IGSGON24x8G1/8-IG98.01.5G1/8"-F25.09.024.524.014.01.0
10.01.05.00101SGON 24x8 NBR-55 G1/8-IG
10.01.05.00946SGON 24x8 NBR-ESD-55 G1/8-IG
10.01.05.01051SGON 24x8 SI-HD-65 G1/8-IG
10.01.05.00410SGON 30x10 HT1-60 G1/8-AGSGON30x10G1/8-AG11.59.42.5G1/8"-M17.08.030.529.414.01.5
10.01.05.00100SGON 30x10 NBR-55 G1/8-AG
10.01.05.00947SGON 30x10 NBR-ESD-55 G1/8-AG
10.01.05.01054SGON 30x10 SI-HD-65 G1/8-AG
10.01.05.00421SGON 30x10 HT1-60 G1/8-IGSGON30x10G1/8-IG11.59.42.5G1/8"-F25.09.030.529.414.01.5
10.01.05.00099SGON 30x10 NBR-55 G1/8-IG
10.01.05.00948SGON 30x10 NBR-ESD-55 G1/8-IG
10.01.05.01053SGON 30x10 SI-HD-65 G1/8-IG
10.01.05.00411SGON 45x15 HT1-60 G1/4-AGSGON45x15G1/4-AG16.514.43.0G1/4"-M26.010.046.044.417.02.0
10.01.05.00098SGON 45x15 NBR-55 G1/4-AG
10.01.05.01056SGON 45x15 SI-HD-65 G1/4-AG
10.01.05.00422SGON 45x15 HT1-60 G1/4-IGSGON45x15G1/4-IG16.514.43.0G1/4"-F36.012.046.044.417.02.0
10.01.05.00097SGON 45x15 NBR-55 G1/4-IG
10.01.05.01055SGON 45x15 SI-HD-65 G1/4-IG
10.01.05.00412SGON 60x20 HT1-60 G1/4-AGSGON60x20G1/4-AG2219.03.5G1/4"-M26.010.061.059.017.02.5
10.01.05.00096SGON 60x20 NBR-55 G1/4-AG
10.01.05.01058SGON 60x20 SI-HD-65 G1/4-AG
10.01.05.00423SGON 60x20 HT1-60 G1/4-IGSGON60x20G1/4-IG2220.03.5G1/4"-F36.012.061.060.017.02.5
10.01.05.00095SGON 60x20 NBR-55 G1/4-IG
10.01.05.01057SGON 60x20 SI-HD-65 G1/4-IG
10.01.05.00413SGON 75x25 HT1-60 G1/4-AGSGON75x25G1/4-AG27.525.03.5G1/4"-M26.010.077.075.017.02.8
10.01.05.00094SGON 75x25 NBR-55 G1/4-AG
10.01.05.01060SGON 75x25 SI-HD-65 G1/4-AG
10.01.05.00424SGON 75x25 HT1-60 G1/4-IGSGON75x25G1/4-IG27.525.03.5G1/4"-F36.012.077.075.017.02.8
10.01.05.00093SGON 75x25 NBR-55 G1/4-IG
10.01.05.01059SGON 75x25 SI-HD-65 G1/4-IG
10.01.05.00092SGON 90x30 NBR-70 G1/4-AGSGON90x30G1/4-AG3330.03.5G1/4"-M26.010.092.590.017.03.5
10.01.05.01062SGON 90x30 SI-HD-65 G1/4-AG
10.01.05.00091SGON 90x30 NBR-70 G1/4-IGSGON90x30G1/4-IG3330.03.5G1/4"-F36.012.092.590.017.03.5
10.01.05.01061SGON 90x30 SI-HD-65 G1/4-IG
*Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 E3
**External dimension of the suction cup when it is pressed against the workpiece by the vacuum
Part Number
10.01.05.00091
10.01.05.00092
10.01.05.00093
10.01.05.00094
10.01.05.00095
10.01.05.00096
10.01.05.00097
10.01.05.00098
10.01.05.00099
10.01.05.00100
10.01.05.00101
10.01.05.00102
10.01.05.00103
10.01.05.00104
10.01.05.00105
10.01.05.00106
10.01.05.00407
10.01.05.00408
10.01.05.00409
10.01.05.00410
10.01.05.00411
10.01.05.00412
10.01.05.00413
10.01.05.00418
10.01.05.00419
10.01.05.00420
10.01.05.00421
10.01.05.00422
10.01.05.00423
10.01.05.00424
10.01.05.00941
10.01.05.00942
10.01.05.00943
10.01.05.00944
10.01.05.00947
10.01.05.00948
10.01.05.01047
10.01.05.01048
10.01.05.01049
10.01.05.01050
10.01.05.01051
10.01.05.01052
10.01.05.01053
10.01.05.01054
10.01.05.01055
10.01.05.01056
10.01.05.01057
10.01.05.01058
10.01.05.01059
10.01.05.01060
10.01.05.01061
10.01.05.01062
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction Cup Material Material Hardness [Shore A] Suction Force
(N)
Curve Radius (Min.) (Convex)
(mm)
Volume
(cm³)
Hose Diameter (Rec.) D
(mm)
Connection Material Property Dimensions (LxB)
(mm)
Weight
(g)

27.06 €

1 7 Days Nitrile rubber NBR70 Shore A112.6359.746G1/4-IG-90 x 3035.3

27.06 €

1 7 Days Nitrile rubber NBR70 Shore A112.6359.476G1/4-AG-90 x 3034.8

23.76 €

1 7 Days Nitrile rubber NBR55 Shore A78.3305.866G1/4-IG-75 x 2526.4

23.76 €

1 7 Days Nitrile rubber NBR55 Shore A78.3305.866G1/4-AG-75 x 2526.9

20.30 €

1 7 Days Nitrile rubber NBR55 Shore A50.1203.616G1/4-IG-60 x 2018.5

20.30 €

1 7 Days Nitrile rubber NBR55 Shore A50.1203.616G1/4-AG-60 x 2019

17.16 €

1 7 Days Nitrile rubber NBR55 Shore A28.2102.316G1/4-IG-45 x 1514.3

17.16 €

1 7 Days Nitrile rubber NBR55 Shore A28.2102.316G1/4-AG-45 x 1514.8

16.67 €

1 7 Days Nitrile rubber NBR55 Shore A12.27.50.524G1/8-IG-30 x 107.5

16.67 €

1 7 Days Nitrile rubber NBR55 Shore A12.27.50.524G1/8-AG-30 x 106.8

15.29 €

1 7 Days Nitrile rubber NBR55 Shore A87.50.334G1/8-IG-24 x 87.4

15.29 €

1 7 Days Nitrile rubber NBR55 Shore A87.50.334G1/8-AG-24 x 86.7

13.26 €

1 7 Days Nitrile rubber NBR55 Shore A4.540.212M5-IG-18 x 63.8

13.26 €

1 7 Days Nitrile rubber NBR55 Shore A4.540.212M5-AG-18 x 63.7

13.04 €

1 7 Days Nitrile rubber NBR55 Shore A3.140.182M5-IG-15 x 53.5

13.04 €

1 7 Days Nitrile rubber NBR55 Shore A3.140.182M5-AG-15 x 53.4

17.16 €

1 7 Days High temperature material HT160 Shore A3.140.182M5-AGNon-marking15 x 53.4

17.27 €

1 7 Days High temperature material HT160 Shore A4.540.212M5-AGNon-marking18 x 63.7

19.25 €

1 7 Days High temperature material HT160 Shore A87.50.334G1/8-AGNon-marking24 x 86.7

21.56 €

1 7 Days High temperature material HT160 Shore A12.27.50.524G1/8-AGNon-marking30 x 106.8

22.22 €

1 7 Days High temperature material HT160 Shore A28.2102.316G1/4-AGNon-marking45 x 1514.8

25.96 €

1 7 Days High temperature material HT160 Shore A50.1203.616G1/4-AGNon-marking60 x 2019

30.97 €

1 7 Days High temperature material HT160 Shore A78.3305.866G1/4-AGNon-marking75 x 2526.9

17.16 €

1 7 Days High temperature material HT160 Shore A3.141.752M5-IGNon-marking15 x 53.5

17.27 €

1 7 Days High temperature material HT160 Shore A4.540.212M5-IGNon-marking18 x 63.8

19.25 €

1 7 Days High temperature material HT160 Shore A87.50.334G1/8-IGNon-marking24 x 87.4

21.56 €

1 7 Days High temperature material HT160 Shore A12.27.50.524G1/8-IGNon-marking30 x 107.5

22.22 €

1 7 Days High temperature material HT160 Shore A28.2102.316G1/4-IGNon-marking45 x 1514.3

25.96 €

1 7 Days High temperature material HT160 Shore A50.1203.616G1/4-IGNon-marking60 x 2018.5

30.97 €

1 7 Days High temperature material HT160 Shore A78.3305.866G1/4-IGNon-marking75 x 2526.4

14.41 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A3.140.182M5-AG-15 x 53.4

14.41 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A3.141.752M5-IGNon-marking15 x 53.5

14.96 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A4.540.212M5-AG-18 x 63.7

14.96 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A4.540.212M5-IG-18 x 63.8

20.02 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A12.27.50.524G1/8-AG-30 x 106.8

20.02 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A12.27.50.524G1/8-IG-30 x 107.5

13.26 €

1 7 Days Silicone SI-HD65 Shore A3.140.182M5-IG-15 x 53.5

13.26 €

1 7 Days Silicone SI-HD65 Shore A3.140.182M5-AG-15 x 53.4

13.53 €

1 7 Days Silicone SI-HD65 Shore A4.540.062M5-IG-18 x 63.8

13.53 €

1 7 Days Silicone SI-HD65 Shore A4.540.212M5-AG-18 x 63.7

15.51 €

1 7 Days Silicone SI-HD65 Shore A87.50.334G1/8-IG-24 x 87.4

15.51 €

1 7 Days Silicone SI-HD65 Shore A87.50.334G1/8-AG-24 x 86.7

17.00 €

1 7 Days Silicone SI-HD65 Shore A12.27.50.524G1/8-IG-30 x 107.5

17.00 €

1 7 Days Silicone SI-HD65 Shore A12.27.50.524G1/8-AG-30 x 106.8

17.38 €

1 7 Days Silicone SI-HD65 Shore A28.2102.316G1/4-IG-45 x 1514.3

17.38 €

1 7 Days Silicone SI-HD65 Shore A28.2102.316G1/4-AG-45 x 1514.8

20.63 €

1 7 Days Silicone SI-HD65 Shore A50.1203.616G1/4-IG-60 x 2018.5

20.63 €

1 7 Days Silicone SI-HD65 Shore A50.1203.616G1/4-AG-60 x 2019

24.26 €

1 7 Days Silicone SI-HD65 Shore A78.3305.866G1/4-IG-75 x 2526.4

24.26 €

1 7 Days Silicone SI-HD65 Shore A78.3305.866G1/4-AG-75 x 2526.9

27.61 €

1 7 Days Silicone SI-HD65 Shore A112.6359.476G1/4-IG-90 x 3035.3

27.61 €

1 7 Days Silicone SI-HD65 Shore A112.6359.476G1/4-AG-90 x 3034.8

Loading...

  1. 1

Basic information

Number of Folds 0 Nipple Material Aluminum Product Family SGON

Tech Support