Flat Suction Cups SGO - Spare Parts for SGON

Flat Suction Cups SGO - Spare Parts for SGON
Oval suction cup for handling of elongated workpieces, including curved objects, such as sections, pipes, packaging materials.
Handling of frame elements, such as doors and windows.
Considerably higher suction force than round, flat suction cups when handling narrow workpieces.
Material NBR-ESD to protect against uncontrolled electrostatic discharge of sensitive components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGO 15x5 - 90x30
Part NumberOrdering CodeType*Bmax(S)*
mm
Bs
mm
d
mm
dn
mm
Dk
mm
d1
mm
H
mm
H2
mm
H3
mm
Lmax.(S)**
mm
Ls
mm
Z (Stroke)
mm
10.01.05.00429SGO 15x5 HT1-60 N021SGO15x55.54.64.51.28.56.012.03.05.515.514.60.7
10.01.05.00071SGO 15x5 NBR-55 N021
10.01.05.00931SGO 15x5 NBR-ESD-55 N021
10.01.05.01028SGO 15x5 SI-HD-65 N021
10.01.05.00430SGO 18x6 HT1-60 N021SGO18x67.05.64.51.58.56.012.03.05.518.517.60.8
10.01.05.00072SGO 18x6 NBR-55 N021
10.01.05.00932SGO 18x6 NBR-ESD-55 N021
10.01.05.01029SGO 18x6 SI-HD-65 N021
10.01.05.00437SGO 24x8 HT1-60 N022SGO24x89.07.65.51.511.57.012.03.05.524.523.61.0
10.01.05.00151SGO 24x8 NBR-55 N022
10.01.05.00934SGO 24x8 NBR-ESD-55 N022
10.01.05.01036SGO 24x8 SI-HD-65 N022
10.01.05.00438SGO 30x10 HT1-60 N022SGO30x1011.59.45.52.511.57.012.03.05.530.529.41.5
10.01.05.00152SGO 30x10 NBR-55 N022
10.01.05.00935SGO 30x10 NBR-ESD-55 N022
10.01.05.01037SGO 30x10 SI-HD-65 N022
10.01.05.00439SGO 45x15 HT1-60 N023SGO45x1516.514.411.53.015.513.021.08.010.046.044.42.0
10.01.05.00153SGO 45x15 NBR-55 N023
10.01.05.01038SGO 45x15 SI-HD-65 N023
10.01.05.00440SGO 60x20 HT1-60 N023SGO60x2022.019.011.54.015.513.021.08.010.061.059.02.5
10.01.05.00154SGO 60x20 NBR-55 N023
10.01.05.01039SGO 60x20 SI-HD-65 N023
10.01.05.00441SGO 75x25 HT1-60 N023SGO75x2527.524.011.54.017.513.021.08.010.077.074.02.8
10.01.05.00155SGO 75x25 NBR-55 N023
10.01.05.01040SGO 75x25 SI-HD-65 N023
10.01.05.00156SGO 90x30 NBR-70 N023SGO90x3033.029.011.54.017.513.021.08.010.092.589.03.5
10.01.05.01041SGO 90x30 SI-HD-65 N023
*Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 E3
**External dimension of the suction cup when it is pressed against the workpiece by the vacuum
Part Number
10.01.05.00071
10.01.05.00072
10.01.05.00151
10.01.05.00152
10.01.05.00153
10.01.05.00154
10.01.05.00155
10.01.05.00156
10.01.05.00429
10.01.05.00430
10.01.05.00437
10.01.05.00438
10.01.05.00439
10.01.05.00440
10.01.05.00441
10.01.05.00931
10.01.05.00932
10.01.05.00935
10.01.05.01028
10.01.05.01029
10.01.05.01036
10.01.05.01037
10.01.05.01038
10.01.05.01039
10.01.05.01040
10.01.05.01041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction Cup Material Material Hardness [Shore A] Suction Force
(N)
Material Property Dimensions (LxB)
(mm)
Weight
(g)

9.74 €

1 7 Days Nitrile rubber NBR55 Shore A3.1-15 x 50.5

9.96 €

1 7 Days Nitrile rubber NBR55 Shore A4.5-18 x 60.5

11.88 €

1 7 Days Nitrile rubber NBR55 Shore A8-24 x 82.5

13.37 €

1 7 Days Nitrile rubber NBR55 Shore A12.2-30 x 102.8

13.75 €

1 7 Days Nitrile rubber NBR55 Shore A28.2-45 x 156.3

16.94 €

1 7 Days Nitrile rubber NBR55 Shore A50.1-60 x 209.7

20.35 €

1 7 Days Nitrile rubber NBR55 Shore A78.3-75 x 2519

23.71 €

1 7 Days Nitrile rubber NBR70 Shore A112.6-90 x 3027

13.86 €

1 7 Days High temperature material HT160 Shore A3.1Non-marking15 x 50.4

13.97 €

1 7 Days High temperature material HT160 Shore A4.5Non-marking18 x 60.5

15.95 €

1 7 Days High temperature material HT160 Shore A8Non-marking24 x 81

18.26 €

1 7 Days High temperature material HT160 Shore A12.2Non-marking30 x 101.1

18.70 €

1 7 Days High temperature material HT160 Shore A28.2Non-marking45 x 153.4

22.66 €

1 7 Days High temperature material HT160 Shore A50.1Non-marking60 x 206.4

27.67 €

1 7 Days High temperature material HT160 Shore A78.3Non-marking75 x 2517.8

11.11 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A3.1-15 x 50.4

11.66 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A4.5-18 x 60.5

15.73 €

1 7 Days Nitrile rubber NBR-ESD55 Shore A12.2-30 x 102.8

9.96 €

1 7 Days Silicone SI-HD65 Shore A3.1-15 x 50.5

10.23 €

1 7 Days Silicone SI-HD65 Shore A4.5-18 x 60.5

12.21 €

1 7 Days Silicone SI-HD65 Shore A8-24 x 82.6

13.59 €

1 7 Days Silicone SI-HD65 Shore A12.2-30 x 102.8

13.97 €

1 7 Days Silicone SI-HD65 Shore A28.2-45 x 156.4

17.22 €

1 7 Days Silicone SI-HD65 Shore A50.1-60 x 209.7

20.90 €

1 7 Days Silicone SI-HD65 Shore A78.3-75 x 2517.9

24.20 €

1 7 Days Silicone SI-HD65 Shore A112.6-90 x 3025.7

Loading...

  1. 1

Basic information

Product Family SGO

Tech Support