Suction Plates SUF

Suction Plates SUF
Round suction plate for handling of flat, smooth workpieces such as sheet metal, plastic, coated timber, granite or concrete.
For universal use in handling processes in vacuum automation and with manual vacuum lifting devices.
Use in processes requiring high suction forces or acceleration.
Use in dirty environmental conditions such as oil.
Handling thin-walled workpieces such as thin metal sheets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10.01.01.14316

SUF 125
Part NumberOrdering CodeTyped2
mm
Dmax(S)
mm
Dmk
mm
Ds
mm
G1G2H
mm
L2
mm
LG1
mm
LG2
mm
LG3
mm
Z (Stroke)
mm
10.01.01.14316SUF 125 NBR-60 G1/4-IG VRSSUF12598.0132.0-125.0G1/4"-FG1/8"-F29.022.011.89.5-8.0
Part Number
10.01.01.14316
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.43 €

1 7 Days

Loading...

  1. 1

Basic information

Suction Cup Material Nitrile rubber NBR Material Hardness [Shore A] 60 Shore A Suction Force(N) 730
Curve Radius (Min.) (Convex)(mm) 250 Volume(cm³) 96 Size 125
Hose Diameter (Rec.) D(mm) 9 Vacuum Connection G1/4"-F Product Family SUF
Weight(g) 195

This page is Suction Plates SUF, part number 10.01.01.14316.
You can find the detail information about specifications and dimensions on part number 10.01.01.14316.

Tech Support