Tube clamps, cross, aluminium, Form B (29125)

Tube clamps, cross, aluminium, Form B (29125)
· Construction element for linear actuator

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29125-5050

Part Number
29125-5050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.91 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting Method Clamp Type Screw Fastening Material Aluminum Color Black
Form B Item Tube clamp Version 1 4-way flat
Version 2 For linear actuator A=Square socket 50 B 126
C 86 Component material Steel M 53
Surface finish body Powder-coated Surface finish component Galvanised Type=Internal diameter 50
V1 M8x50 V2 M8x50 RoHS Yes
Weight (ERP)(kg) 1.1740

This page is Tube clamps, cross, aluminium, Form B (29125), part number 29125-5050.
You can find the detail information about specifications and dimensions on part number 29125-5050.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support