Swivel thrust pads (K0304 inch) (K0304.A1)

Swivel thrust pads (K0304 inch) K0304.A1

Product Details:

Manufacturer part number: K0304.A1

Brand: KIPP

Price: 16.09

Delivery time: 5 Days


Technical Data:

Load rating max.: 1.62 kN

D: 13

D1: 10-32

H=Height: 16.5

H1: 6.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0304.A1

Part Number
K0304.A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(kN)
D D1 H=Height H1 H2 SW=Key width Weight in kg (ERP)

16.09 €

1 5 Days 1.621310-3216.56.54100.0122

Loading...

  1. 1

Basic information

Main material Free-cutting steel Surface finish body Black oxidised Item Swivel Foot
RoHS True Seat style Hexagon Kind of fastening Precision diameter

This page is Swivel thrust pads (K0304 inch), part number K0304.A1.
You can find the detail information about specifications and dimensions on part number K0304.A1.

Variation of this product

Part Number
K0304.A2
K0304.A3
K0304.A4
K0304.A5
K0304.A6
K0304.A7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max.
(kN)
D D1 H=Height H1 H2 SW=Key width Weight in kg (ERP)

16.43 €

1 5 Days 2.33131/4-2016.58.54100.0125

16.54 €

1 5 Days 4.15165/16-182194130.0228

19.35 €

1 5 Days 6.48193/8-1623104170.0355

23.36 €

1 5 Days 8.32221/2-1325.5124.7190.0501

29.01 €

1 5 Days 13.94255/8-1129.5145240.0746

34.94 €

1 5 Days 21323/4-1036188.5300.1469

Tech Support