Adjustable handles 2K with external thread, threaded pin black oxidised steel (K0125 inch)

Adjustable handles 2K with external thread, threaded pin black oxidised steel (K0125 inch)
Material:
Handle:
Hard component fiberglass reinforced plastic with die-cast zinc toothed ring.
Soft component Thermoflex based on SEBS.
Steel parts:
grade 5.8.

Type:
Steel parts black oxidised.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

Note:
The hard and soft components are supplied in black gray RAL 7021 as standard.

On request:
Other external threads, screw lengths, color combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0125.1A001X10
K0125.1A001X15
K0125.1A001X20
K0125.1A001X25
K0125.1A001X30
K0125.1A001X35
K0125.1A001X40
K0125.1A001X45
K0125.1A001X50
K0125.1A101X10
K0125.1A101X15
K0125.1A101X20
K0125.1A101X25
K0125.1A101X30
K0125.1A101X35
K0125.1A101X40
K0125.1A101X45
K0125.1A101X50
K0125.1A201X10
K0125.1A201X15
K0125.1A201X20
K0125.1A201X25
K0125.1A201X30
K0125.1A201X35
K0125.1A201X40
K0125.1A201X45
K0125.1A201X50
K0125.2A201X15
K0125.2A201X20
K0125.2A201X25
K0125.2A201X30
K0125.2A201X35
K0125.2A201X40
K0125.2A201X45
K0125.2A201X50
K0125.2A201X55
K0125.2A201X60
K0125.2A301X15
K0125.2A301X20
K0125.2A301X25
K0125.2A301X30
K0125.2A301X35
K0125.2A301X40
K0125.2A301X45
K0125.2A301X50
K0125.2A301X55
K0125.2A301X60
K0125.2A401X15
K0125.2A401X20
K0125.2A401X25
K0125.2A401X30
K0125.2A401X35
K0125.2A401X40
K0125.2A401X45
K0125.2A401X50
K0125.2A401X55
K0125.2A401X60
K0125.3A301X15
K0125.3A301X20
K0125.3A301X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A A1=Handle length B L=Thread length Weight in kg (ERP)

6.70 €

1 5 Days 110-241610151624.54103033.540.148.110.1100.0169

6.70 €

1 5 Days 110-241610151624.54103033.540.148.110.1150.0179

6.70 €

1 5 Days 110-241610151624.54103033.540.148.110.1200.0204

6.70 €

1 5 Days 110-241610151624.54103033.540.148.110.1250.0208

6.70 €

1 5 Days 110-241610151624.54103033.540.148.110.1300.0213

7.37 €

1 5 Days 110-241610151624.54103033.540.148.110.1350.0197

7.37 €

1 5 Days 110-241610151624.54103033.540.148.110.1400.0208

7.37 €

1 5 Days 110-241610151624.54103033.540.148.110.1450.0214

7.37 €

1 5 Days 110-241610151624.54103033.540.148.110.1500.0247

6.70 €

1 5 Days 110-321610151624.54103033.540.148.110.1100.0169

6.70 €

1 5 Days 110-321610151624.54103033.540.148.110.1150.0179

6.70 €

1 5 Days 110-321610151624.54103033.540.148.110.1200.0204

6.70 €

1 5 Days 110-321610151624.54103033.540.148.110.1250.0208

6.70 €

1 5 Days 110-321610151624.54103033.540.148.110.1300.0213

7.37 €

1 5 Days 110-321610151624.54103033.540.148.110.1350.0197

7.37 €

1 5 Days 110-321610151624.54103033.540.148.110.1400.0208

7.37 €

1 5 Days 110-321610151624.54103033.540.148.110.1450.0214

7.37 €

1 5 Days 110-321610151624.54103033.540.148.110.1500.0247

6.70 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1100.0173

6.70 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1150.0204

6.70 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1200.0191

6.70 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1250.0219

6.70 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1300.0227

7.37 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1350.0214

7.37 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1400.0229

7.37 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1450.0237

7.37 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1500.0241

8.26 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6150.0434

8.26 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6200.0443

8.26 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6250.0431

8.26 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6300.0441

8.88 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6350.0451

8.88 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6400.0451

8.88 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6450.0461

8.88 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6500.0471

8.88 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6550.0481

8.88 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6600.0491

8.26 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6150.0431

8.26 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6200.0477

8.26 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6250.0487

8.26 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6300.0502

8.88 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6350.0485

8.88 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6400.0531

8.88 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6450.0521

8.88 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6500.0562

8.88 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6550.0551

8.88 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6600.0591

8.26 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6150.0461

8.26 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6200.0481

8.26 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6250.0528

8.26 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6300.0531

8.88 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6350.0561

8.88 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6400.0604

8.88 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6450.0625

8.88 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6500.0631

8.88 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6550.0661

8.88 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6600.0681

9.50 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7150.0752

9.50 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7200.0768

9.50 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7250.0752

Loading...

Basic information

Main Body Material Other Main material Plastic Main colour Black gray RAL 7021
Component material Steel Component colour Black gray RAL 7021 Item Adjustable Handle
Thread type External thread Version 1 Dual component RoHS True

Tech Support