Adjustable handles 2K with external thread, threaded pin stainless steel (K0126 inch)

Adjustable handles 2K with external thread, threaded pin stainless steel (K0126 inch)
Material:
Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305 (AISI 303 equivalent).

Note:
The hard and soft components are supplied in black gray RAL 7021 as standard.

Where L ≥ 60 mm the thread length is always 60 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0126.1A001X10
K0126.1A001X15
K0126.1A001X20
K0126.1A001X25
K0126.1A101X10
K0126.1A101X15
K0126.1A101X20
K0126.1A101X25
K0126.1A201X10
K0126.1A201X15
K0126.1A201X20
K0126.1A201X25
K0126.1A201X30
K0126.1A201X40
K0126.1A201X50
K0126.2A201X15
K0126.2A201X20
K0126.2A201X25
K0126.2A201X30
K0126.2A201X40
K0126.2A201X50
K0126.2A201X60
K0126.2A301X15
K0126.2A301X20
K0126.2A301X25
K0126.2A301X30
K0126.2A301X40
K0126.2A301X50
K0126.2A301X60
K0126.2A401X20
K0126.2A401X25
K0126.2A401X30
K0126.2A401X40
K0126.2A401X50
K0126.2A401X60
K0126.3A301X20
K0126.3A301X25
K0126.3A301X30
K0126.3A301X40
K0126.3A301X50
K0126.3A301X60
K0126.3A401X20
K0126.3A401X25
K0126.3A401X30
K0126.3A401X40
K0126.3A401X50
K0126.3A401X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A A1=Handle length B L=Thread length Weight in kg (ERP)

10.03 €

1 5 Days 110-241610151624.54103033.540.148.110.1100.0175

10.03 €

1 5 Days 110-241610151624.54103033.540.148.110.1150.0176

10.03 €

1 5 Days 110-241610151624.54103033.540.148.110.1200.0202

10.03 €

1 5 Days 110-241610151624.54103033.540.148.110.1250.0195

10.03 €

1 5 Days 110-321610151624.54103033.540.148.110.1100.0175

10.03 €

1 5 Days 110-321610151624.54103033.540.148.110.1150.0176

10.03 €

1 5 Days 110-321610151624.54103033.540.148.110.1200.0202

10.03 €

1 5 Days 110-321610151624.54103033.540.148.110.1250.0195

10.03 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1100.0177

10.03 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1150.0208

10.03 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1200.0193

10.03 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1250.0200

10.03 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1300.0211

10.81 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1400.0247

10.81 €

1 5 Days 11/4-201610151624.54103033.540.148.110.1500.0242

12.27 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6150.0427

12.27 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6200.0418

12.27 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6250.0423

12.27 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6300.0432

13.14 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6400.0478

13.14 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6500.0467

13.14 €

1 5 Days 21/4-202013.517.51928.56.512.541.245.264.974.417.6600.0493

12.27 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6150.0379

12.27 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6200.0463

12.27 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6250.0461

12.27 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6300.0495

13.14 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6400.0534

13.14 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6500.0533

13.14 €

1 5 Days 25/16-182013.517.51928.56.512.541.245.264.974.417.6600.0573

12.27 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6200.0483

12.27 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6250.0513

12.27 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6300.0557

13.14 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6400.0606

13.14 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6500.0633

13.14 €

1 5 Days 23/8-162013.517.51928.56.512.541.245.264.974.417.6600.0703

14.46 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7200.0759

14.46 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7250.0815

14.46 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7300.0804

15.54 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7400.0899

15.54 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7500.0859

15.54 €

1 5 Days 35/16-182216212237101751.656.180.291.220.7600.0864

14.46 €

1 5 Days 33/8-162216212237101751.656.180.291.220.7200.0810

14.46 €

1 5 Days 33/8-162216212237101751.656.180.291.220.7250.0803

14.46 €

1 5 Days 33/8-162216212237101751.656.180.291.220.7300.0859

15.54 €

1 5 Days 33/8-162216212237101751.656.180.291.220.7400.0876

15.54 €

1 5 Days 33/8-162216212237101751.656.180.291.220.7500.0926

15.54 €

1 5 Days 33/8-162216212237101751.656.180.291.220.7600.1026

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour Black gray RAL 7021
Component material Stainless steel Component colour Black gray RAL 7021 Item Adjustable Handle
Thread type External thread Version 1 Dual component RoHS True

Tech Support