Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0125.1A001 |
K0125.1A101 |
K0125.1A201 |
K0125.1AE01 |
K0125.2A201 |
K0125.2A301 |
K0125.3A301 |
K0125.3A401 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A | A1=Handle length | B | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.23 € | 1 | 5 Days | 1 | 10-24 | 16 | 9 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 40.1 | 48.1 | 10.1 | 0.0146 | ||
6.23 € | 1 | 5 Days | 1 | 10-32 | 16 | 9 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 40.1 | 48.1 | 10.1 | 0.0151 | ||
6.23 € | 1 | 5 Days | 1 | 1/4-20 | 16 | 9 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 40.1 | 48.1 | 10.1 | 0.0142 | ||
6.23 € | 1 | 5 Days | 1 | 8-32 | 16 | 9 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 40.1 | 48.1 | 10.1 | 0.0154 | ||
7.66 € | 1 | 5 Days | 2 | 1/4-20 | 20 | 12 | 13.5 | 17.5 | 19 | 28.5 | 6.5 | 12.5 | 41.2 | 45.2 | 64.9 | 74.4 | 17.6 | 0.0348 | ||
7.66 € | 1 | 5 Days | 2 | 5/16-18 | 20 | 12 | 13.5 | 17.5 | 19 | 28.5 | 6.5 | 12.5 | 41.2 | 45.2 | 64.9 | 74.4 | 17.6 | 0.0327 | ||
8.80 € | 1 | 5 Days | 3 | 5/16-18 | 22 | 14 | 16 | 21 | 22 | 37 | 10 | 17 | 51.6 | 56.1 | 80.2 | 91.2 | 20.7 | 0.0621 | ||
8.80 € | 1 | 5 Days | 3 | 3/8-16 | 22 | 14 | 16 | 21 | 22 | 37 | 10 | 17 | 51.6 | 56.1 | 80.2 | 91.2 | 20.7 | 0.0596 |
Loading...
Main Body Material | Other | Main material | Plastic | Main colour | Black gray RAL 7021 |
---|---|---|---|---|---|
Component material | Steel | Component colour | Black gray RAL 7021 | Item | Adjustable Handle |
Thread type | Internal thread | Version 1 | Dual component | RoHS | True |
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H1
H2
H3=Handle height
H4
A
A1=Handle length
B
Filter by standard shipping days
Optional Attributes