Adjustable handles ECO, plastic with external thread, threaded insert blue passivated steel (K0252 inch)

Adjustable handles ECO, plastic with external thread, threaded insert blue passivated steel (K0252 inch)
Material:
Handle and insert reinforced plastic.
Screw steel 5.8.

Version:
Steel trivalent blue passivated.

Note:
Standard color is black gray RAL 7021.

Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other external threads, colors and special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0252.1A11X10
K0252.1A11X20
K0252.1AE1X10
K0252.1AE1X20
K0252.2A11X20
K0252.2A11X30
K0252.2A11X40
K0252.2A21X20
K0252.2A21X30
K0252.2A21X40
K0252.2A31X20
K0252.2A31X30
K0252.2A31X40
K0252.3A31X20
K0252.3A31X40
K0252.3A31X60
K0252.3A41X20
K0252.3A41X40
K0252.3A41X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread D D1 D2 H H1 H2 H3=Handle height H4 A A1=Handle length B L=Thread length Weight in kg (ERP)

3.29 €

1 5 Days 110-321012.614.121.7511.33229.147.95513100.0080

3.29 €

1 5 Days 110-321012.614.121.7511.33229.147.95513200.0090

3.29 €

1 5 Days 18-321012.614.121.7511.33229.147.95513100.0080

3.29 €

1 5 Days 18-321012.614.121.7511.33229.147.95513200.0090

3.88 €

1 5 Days 210-3213.51719285.51441.93864.57417.5200.0160

3.88 €

1 5 Days 210-3213.51719285.51441.93864.57417.5300.0180

3.92 €

1 5 Days 210-3213.51719285.51441.93864.57417.5400.0190

3.88 €

1 5 Days 21/4-2013.51719285.51441.93864.57417.5200.0190

3.88 €

1 5 Days 21/4-2013.51719285.51441.93864.57417.5300.0210

3.92 €

1 5 Days 21/4-2013.51719285.51441.93864.57417.5400.0220

3.88 €

1 5 Days 25/16-1813.51719285.51441.93864.57417.5200.0240

3.88 €

1 5 Days 25/16-1813.51719285.51441.93864.57417.5300.0280

3.92 €

1 5 Days 25/16-1813.51719285.51441.93864.57417.5400.0300

4.91 €

1 5 Days 35/16-181720.423.940.71023.158.153.381.19322200.0420

5.15 €

1 5 Days 35/16-181720.423.940.71023.158.153.381.19322400.0480

5.15 €

1 5 Days 35/16-181720.423.940.71023.158.153.381.19322600.0520

4.91 €

1 5 Days 33/8-161720.423.940.71023.158.153.381.19322200.0430

5.15 €

1 5 Days 33/8-161720.423.940.71023.158.153.381.19322400.0490

5.15 €

1 5 Days 33/8-161720.423.940.71023.158.153.381.19322600.0530

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour Black gray RAL 7021
Component material Steel No. of teeth 12 Item Adjustable Handle
Thread type External thread Version 1 Eco RoHS True

Tech Support