Adjustable handles ECO, plastic with internal thread, threaded insert brass or blue passivated steel (K1872 inch)

Adjustable handles ECO, plastic with internal thread, threaded insert brass or blue passivated steel (K1872 inch)
Material:
Grip lever and insert made from reinforced thermoplastic.
Bushing brass or steel.

Version:
Brass bright.
Steel trivalent blue passivated.

Type of operation:
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.

On request:
Special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1872.1A11
K1872.1A184
K1872.1AE1
K1872.1AE84
K1872.2A11
K1872.2A21
K1872.2A31
K1872.2A184
K1872.2A284
K1872.2A384
K1872.3A31
K1872.3A41
K1872.3A384
K1872.3A484
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Surface finish component Size X=Thread RoHS T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

3.19 €

1 5 Days Black gray RAL 7021BrassBright110-32True61013.213.822.7515.231.828.939.946.87.90.0100

3.19 €

1 5 Days Traffic red RAL 3020BrassBright110-32True61013.213.822.7515.231.828.939.946.87.90.0100

3.19 €

1 5 Days Black gray RAL 7021BrassBright18-32True61013.213.822.7515.231.828.939.946.87.90.0080

3.19 €

1 5 Days Traffic red RAL 3020BrassBright18-32True61013.213.822.7515.231.828.939.946.87.90.0080

3.76 €

1 5 Days Black gray RAL 7021BrassBright210-32-813.518.819.527.45.520.741.93865.27510.50.0180

3.76 €

1 5 Days Black gray RAL 7021BrassBright21/4-20-813.518.819.527.45.520.741.93865.27510.50.0155

3.76 €

1 5 Days Black gray RAL 7021BrassBright25/16-18True913.518.819.527.45.520.741.93865.27510.50.0158

3.76 €

1 5 Days Traffic red RAL 3020BrassBright210-32-813.518.819.527.45.520.741.93865.27510.50.0180

3.76 €

1 5 Days Traffic red RAL 3020BrassBright21/4-20-813.518.819.527.45.520.741.93865.27510.50.0155

3.76 €

1 5 Days Traffic red RAL 3020BrassBright25/16-18True913.518.819.527.45.520.741.93865.27510.50.0158

4.62 €

1 5 Days Black gray RAL 7021SteelTrivalent blue passivated35/16-18True121721.222.2401031.458.153.380.391.311.70.0402

4.62 €

1 5 Days Black gray RAL 7021SteelTrivalent blue passivated33/8-16True121721.222.2401031.458.153.380.391.311.70.0370

4.62 €

1 5 Days Traffic red RAL 3020SteelTrivalent blue passivated35/16-18True121721.222.2401031.458.153.380.391.311.70.0402

4.62 €

1 5 Days Traffic red RAL 3020SteelTrivalent blue passivated33/8-16True121721.222.2401031.458.153.380.391.311.70.0370

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic No. of teeth 12
Item Adjustable Handle Thread type Internal thread Version 1 Eco
PL Stainless steel False

Tech Support