Adjustable handles external thread, high-gloss chromed (K0122 HV inch)

Adjustable handles external thread, high-gloss chromed (K0122 HV inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle high-gloss chromed.
Steel parts black oxidised.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A06X10
K0122.0A06X15
K0122.0A06X20
K0122.0A06X25
K0122.0A06X30
K0122.0A06X35
K0122.0A06X40
K0122.0A06X45
K0122.0A06X50
K0122.0A16X10
K0122.0A16X15
K0122.0A16X20
K0122.0A16X25
K0122.0A16X30
K0122.0A16X35
K0122.0A16X40
K0122.0A16X45
K0122.0A16X50
K0122.0A26X10
K0122.0A26X15
K0122.0A26X20
K0122.0A26X25
K0122.0A26X30
K0122.0A26X35
K0122.0A26X40
K0122.0A26X45
K0122.0A26X50
K0122.0AE6X10
K0122.0AE6X15
K0122.0AE6X20
K0122.0AE6X25
K0122.0AE6X30
K0122.0AE6X35
K0122.0AE6X40
K0122.0AE6X45
K0122.0AE6X50
K0122.1A06X10
K0122.1A06X15
K0122.1A06X20
K0122.1A06X25
K0122.1A06X30
K0122.1A06X35
K0122.1A06X40
K0122.1A06X45
K0122.1A06X50
K0122.1A16X10
K0122.1A16X15
K0122.1A16X20
K0122.1A16X25
K0122.1A16X30
K0122.1A16X35
K0122.1A16X40
K0122.1A16X45
K0122.1A16X50
K0122.1A26X10
K0122.1A26X15
K0122.1A26X20
K0122.1A26X25
K0122.1A26X30
K0122.1A26X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

9.03 €

1 5 Days 010-241610131424.5414.5303330377100.0301

9.03 €

1 5 Days 010-241610131424.5414.5303330377150.0306

9.03 €

1 5 Days 010-241610131424.5414.5303330377200.0312

9.03 €

1 5 Days 010-241610131424.5414.5303330377250.0301

9.03 €

1 5 Days 010-241610131424.5414.5303330377300.0430

9.82 €

1 5 Days 010-241610131424.5414.5303330377350.0326

9.82 €

1 5 Days 010-241610131424.5414.5303330377400.0325

9.82 €

1 5 Days 010-241610131424.5414.5303330377450.0010

9.82 €

1 5 Days 010-241610131424.5414.5303330377500.0373

9.03 €

1 5 Days 010-321610131424.5414.5303330377100.0301

9.03 €

1 5 Days 010-321610131424.5414.5303330377150.0306

9.03 €

1 5 Days 010-321610131424.5414.5303330377200.0312

9.03 €

1 5 Days 010-321610131424.5414.5303330377250.0301

9.03 €

1 5 Days 010-321610131424.5414.5303330377300.0430

9.82 €

1 5 Days 010-321610131424.5414.5303330377350.0326

9.82 €

1 5 Days 010-321610131424.5414.5303330377400.0325

9.82 €

1 5 Days 010-321610131424.5414.5303330377450.0010

9.82 €

1 5 Days 010-321610131424.5414.5303330377500.0373

9.03 €

1 5 Days 01/4-201610131424.5414.5303330377100.0301

9.03 €

1 5 Days 01/4-201610131424.5414.5303330377150.0306

9.03 €

1 5 Days 01/4-201610131424.5414.5303330377200.0312

9.03 €

1 5 Days 01/4-201610131424.5414.5303330377250.0301

9.03 €

1 5 Days 01/4-201610131424.5414.5303330377300.0430

9.82 €

1 5 Days 01/4-201610131424.5414.5303330377350.0326

9.82 €

1 5 Days 01/4-201610131424.5414.5303330377400.0325

9.82 €

1 5 Days 01/4-201610131424.5414.5303330377450.0010

9.82 €

1 5 Days 01/4-201610131424.5414.5303330377500.0373

9.03 €

1 5 Days 08-321610131424.5414.5303330377100.0322

9.03 €

1 5 Days 08-321610131424.5414.5303330377150.0201

9.03 €

1 5 Days 08-321610131424.5414.5303330377200.0032

9.03 €

1 5 Days 08-321610131424.5414.5303330377250.0032

9.03 €

1 5 Days 08-321610131424.5414.5303330377300.0290

9.82 €

1 5 Days 08-321610131424.5414.5303330377350.0308

9.82 €

1 5 Days 08-321610131424.5414.5303330377400.0387

9.82 €

1 5 Days 08-321610131424.5414.5303330377450.0010

9.82 €

1 5 Days 08-321610131424.5414.5303330377500.0010

9.03 €

1 5 Days 110-241610131424.5414.5313440477100.0347

9.03 €

1 5 Days 110-241610131424.5414.5313440477150.0352

9.03 €

1 5 Days 110-241610131424.5414.5313440477200.0348

9.03 €

1 5 Days 110-241610131424.5414.5313440477250.0354

9.03 €

1 5 Days 110-241610131424.5414.5313440477300.0360

9.82 €

1 5 Days 110-241610131424.5414.5313440477350.0366

9.82 €

1 5 Days 110-241610131424.5414.5313440477400.0371

9.82 €

1 5 Days 110-241610131424.5414.5313440477450.0371

9.82 €

1 5 Days 110-241610131424.5414.5313440477500.0410

9.03 €

1 5 Days 110-321610131424.5414.5313440477100.0347

9.03 €

1 5 Days 110-321610131424.5414.5313440477150.0352

9.03 €

1 5 Days 110-321610131424.5414.5313440477200.0348

9.03 €

1 5 Days 110-321610131424.5414.5313440477250.0354

9.03 €

1 5 Days 110-321610131424.5414.5313440477300.0360

9.82 €

1 5 Days 110-321610131424.5414.5313440477350.0366

9.82 €

1 5 Days 110-321610131424.5414.5313440477400.0371

9.82 €

1 5 Days 110-321610131424.5414.5313440477450.0371

9.82 €

1 5 Days 110-321610131424.5414.5313440477500.0410

9.03 €

1 5 Days 11/4-201610131424.5414.5313440477100.0349

9.03 €

1 5 Days 11/4-201610131424.5414.5313440477150.0350

9.03 €

1 5 Days 11/4-201610131424.5414.5313440477200.0359

9.03 €

1 5 Days 11/4-201610131424.5414.5313440477250.0385

9.03 €

1 5 Days 11/4-201610131424.5414.5313440477300.0395

9.82 €

1 5 Days 11/4-201610131424.5414.5313440477350.0550

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body High-gloss chromed
Main colour Silver Component material Steel Surface finish component Black oxidised
Item Adjustable Handle Thread type External thread RoHS True

Tech Support