Adjustable handles with external thread, bright (K0122 BL inch)

Adjustable handles with external thread, bright (K0122 BL inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A0008X10
K0122.0A0008X15
K0122.0A0008X20
K0122.0A0008X25
K0122.0A0008X30
K0122.0A0008X35
K0122.0A0008X40
K0122.0A0008X45
K0122.0A0008X50
K0122.0A1008X10
K0122.0A1008X15
K0122.0A1008X20
K0122.0A1008X25
K0122.0A1008X30
K0122.0A1008X35
K0122.0A1008X40
K0122.0A1008X45
K0122.0A1008X50
K0122.0A2008X10
K0122.0A2008X15
K0122.0A2008X20
K0122.0A2008X25
K0122.0A2008X30
K0122.0A2008X35
K0122.0A2008X40
K0122.0A2008X45
K0122.0A2008X50
K0122.0AE008X10
K0122.0AE008X15
K0122.0AE008X20
K0122.0AE008X25
K0122.0AE008X30
K0122.0AE008X35
K0122.0AE008X40
K0122.0AE008X45
K0122.0AE008X50
K0122.1A0008X10
K0122.1A0008X15
K0122.1A0008X20
K0122.1A0008X25
K0122.1A0008X30
K0122.1A0008X35
K0122.1A0008X40
K0122.1A0008X45
K0122.1A0008X50
K0122.1A1008X10
K0122.1A1008X15
K0122.1A1008X20
K0122.1A1008X25
K0122.1A1008X30
K0122.1A1008X35
K0122.1A1008X40
K0122.1A1008X45
K0122.1A1008X50
K0122.1A2008X10
K0122.1A2008X15
K0122.1A2008X20
K0122.1A2008X25
K0122.1A2008X30
K0122.1A2008X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

6.66 €

1 5 Days 010-241610131424.5414.5303330377100.0324

6.66 €

1 5 Days 010-241610131424.5414.5303330377150.0331

6.66 €

1 5 Days 010-241610131424.5414.5303330377200.0345

6.66 €

1 5 Days 010-241610131424.5414.5303330377250.0342

6.66 €

1 5 Days 010-241610131424.5414.5303330377300.0349

7.25 €

1 5 Days 010-241610131424.5414.5303330377350.0354

7.25 €

1 5 Days 010-241610131424.5414.5303330377400.0363

7.25 €

1 5 Days 010-241610131424.5414.5303330377450.0377

7.25 €

1 5 Days 010-241610131424.5414.5303330377500.0373

6.66 €

1 5 Days 010-321610131424.5414.5303330377100.0324

6.66 €

1 5 Days 010-321610131424.5414.5303330377150.0331

6.66 €

1 5 Days 010-321610131424.5414.5303330377200.0333

6.66 €

1 5 Days 010-321610131424.5414.5303330377250.0342

6.66 €

1 5 Days 010-321610131424.5414.5303330377300.0349

7.25 €

1 5 Days 010-321610131424.5414.5303330377350.0354

7.25 €

1 5 Days 010-321610131424.5414.5303330377400.0363

7.25 €

1 5 Days 010-321610131424.5414.5303330377450.0377

7.25 €

1 5 Days 010-321610131424.5414.5303330377500.0373

6.66 €

1 5 Days 01/4-201610131424.5414.5303330377100.0324

6.66 €

1 5 Days 01/4-201610131424.5414.5303330377150.0326

6.66 €

1 5 Days 01/4-201610131424.5414.5303330377200.3270

6.66 €

1 5 Days 01/4-201610131424.5414.5303330377250.0360

6.66 €

1 5 Days 01/4-201610131424.5414.5303330377300.0349

7.25 €

1 5 Days 01/4-201610131424.5414.5303330377350.0354

7.25 €

1 5 Days 01/4-201610131424.5414.5303330377400.0387

7.25 €

1 5 Days 01/4-201610131424.5414.5303330377450.0377

7.25 €

1 5 Days 01/4-201610131424.5414.5303330377500.0406

6.66 €

1 5 Days 08-321610131424.5414.5303330377100.0340

6.66 €

1 5 Days 08-321610131424.5414.5303330377150.0340

6.66 €

1 5 Days 08-321610131424.5414.5303330377200.0340

6.66 €

1 5 Days 08-321610131424.5414.5303330377250.0340

6.66 €

1 5 Days 08-321610131424.5414.5303330377300.0340

7.25 €

1 5 Days 08-321610131424.5414.5303330377350.0340

7.25 €

1 5 Days 08-321610131424.5414.5303330377400.0340

7.25 €

1 5 Days 08-321610131424.5414.5303330377450.0340

7.25 €

1 5 Days 08-321610131424.5414.5303330377500.0340

6.66 €

1 5 Days 110-241610131424.5414.5313440477100.0344

6.66 €

1 5 Days 110-241610131424.5414.5313440477150.0345

6.66 €

1 5 Days 110-241610131424.5414.5313440477200.0345

6.66 €

1 5 Days 110-241610131424.5414.5313440477250.0349

6.66 €

1 5 Days 110-241610131424.5414.5313440477300.0370

7.25 €

1 5 Days 110-241610131424.5414.5313440477350.0360

7.25 €

1 5 Days 110-241610131424.5414.5313440477400.0364

7.25 €

1 5 Days 110-241610131424.5414.5313440477450.0370

7.25 €

1 5 Days 110-241610131424.5414.5313440477500.0374

6.66 €

1 5 Days 110-321610131424.5414.5313440477100.0347

6.66 €

1 5 Days 110-321610131424.5414.5313440477150.0351

6.66 €

1 5 Days 110-321610131424.5414.5313440477200.0346

6.66 €

1 5 Days 110-321610131424.5414.5313440477250.0123

6.66 €

1 5 Days 110-321610131424.5414.5313440477300.0365

7.25 €

1 5 Days 110-321610131424.5414.5313440477350.0371

7.25 €

1 5 Days 110-321610131424.5414.5313440477400.0376

7.25 €

1 5 Days 110-321610131424.5414.5313440477450.0382

7.25 €

1 5 Days 110-321610131424.5414.5313440477500.0388

6.66 €

1 5 Days 11/4-201610131424.5414.5313440477100.0361

6.66 €

1 5 Days 11/4-201610131424.5414.5313440477150.0352

6.66 €

1 5 Days 11/4-201610131424.5414.5313440477200.0380

6.66 €

1 5 Days 11/4-201610131424.5414.5313440477250.0389

6.66 €

1 5 Days 11/4-201610131424.5414.5313440477300.0396

7.25 €

1 5 Days 11/4-201610131424.5414.5313440477350.0378

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Bright
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type External thread RoHS True PL Stainless steel False

Tech Support