Adjustable handles with external thread, satin finish (K0122 SE inch)

Adjustable handles with external thread, satin finish (K0122 SE inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A01X10
K0122.0A01X15
K0122.0A01X20
K0122.0A01X25
K0122.0A01X30
K0122.0A01X35
K0122.0A01X40
K0122.0A01X45
K0122.0A01X50
K0122.0A11X10
K0122.0A11X15
K0122.0A11X20
K0122.0A11X25
K0122.0A11X30
K0122.0A11X35
K0122.0A11X40
K0122.0A11X45
K0122.0A11X50
K0122.0A21X10
K0122.0A21X15
K0122.0A21X20
K0122.0A21X25
K0122.0A21X30
K0122.0A21X35
K0122.0A21X40
K0122.0A21X45
K0122.0A21X50
K0122.0AE1X10
K0122.0AE1X15
K0122.0AE1X20
K0122.0AE1X25
K0122.0AE1X30
K0122.0AE1X35
K0122.0AE1X40
K0122.0AE1X45
K0122.0AE1X50
K0122.1A01X10
K0122.1A01X15
K0122.1A01X20
K0122.1A01X25
K0122.1A01X30
K0122.1A01X35
K0122.1A01X40
K0122.1A01X45
K0122.1A01X50
K0122.1A11X10
K0122.1A11X15
K0122.1A11X20
K0122.1A11X25
K0122.1A11X30
K0122.1A11X35
K0122.1A11X40
K0122.1A11X45
K0122.1A11X50
K0122.1A21X10
K0122.1A21X15
K0122.1A21X20
K0122.1A21X25
K0122.1A21X30
K0122.1A21X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

6.93 €

1 5 Days 010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days 010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days 010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days 010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days 010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days 010-241610131424.5414.5303330377350.0354

7.54 €

1 5 Days 010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days 010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days 010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days 010-321610131424.5414.5303330377100.0324

6.93 €

1 5 Days 010-321610131424.5414.5303330377150.0331

6.93 €

1 5 Days 010-321610131424.5414.5303330377200.0333

6.93 €

1 5 Days 010-321610131424.5414.5303330377250.0342

6.93 €

1 5 Days 010-321610131424.5414.5303330377300.0349

7.54 €

1 5 Days 010-321610131424.5414.5303330377350.0354

7.54 €

1 5 Days 010-321610131424.5414.5303330377400.0363

7.54 €

1 5 Days 010-321610131424.5414.5303330377450.0377

7.54 €

1 5 Days 010-321610131424.5414.5303330377500.0373

6.93 €

1 5 Days 01/4-201610131424.5414.5303330377100.0324

6.93 €

1 5 Days 01/4-201610131424.5414.5303330377150.0326

6.93 €

1 5 Days 01/4-201610131424.5414.5303330377200.3270

6.93 €

1 5 Days 01/4-201610131424.5414.5303330377250.0360

6.93 €

1 5 Days 01/4-201610131424.5414.5303330377300.0349

7.54 €

1 5 Days 01/4-201610131424.5414.5303330377350.0354

7.54 €

1 5 Days 01/4-201610131424.5414.5303330377400.0387

7.54 €

1 5 Days 01/4-201610131424.5414.5303330377450.0377

7.54 €

1 5 Days 01/4-201610131424.5414.5303330377500.0406

6.93 €

1 5 Days 08-321610131424.5414.5303330377100.0010

6.93 €

1 5 Days 08-321610131424.5414.5303330377150.0010

6.93 €

1 5 Days 08-321610131424.5414.5303330377200.0010

6.93 €

1 5 Days 08-321610131424.5414.5303330377250.0010

6.93 €

1 5 Days 08-321610131424.5414.5303330377300.0010

7.54 €

1 5 Days 08-321610131424.5414.5303330377350.0010

7.54 €

1 5 Days 08-321610131424.5414.5303330377400.0010

7.54 €

1 5 Days 08-321610131424.5414.5303330377450.0010

7.54 €

1 5 Days 08-321610131424.5414.5303330377500.0010

6.93 €

1 5 Days 110-241610131424.5414.5313440477100.0344

6.93 €

1 5 Days 110-241610131424.5414.5313440477150.0345

6.93 €

1 5 Days 110-241610131424.5414.5313440477200.0345

6.93 €

1 5 Days 110-241610131424.5414.5313440477250.0349

6.93 €

1 5 Days 110-241610131424.5414.5313440477300.0370

7.54 €

1 5 Days 110-241610131424.5414.5313440477350.0360

7.54 €

1 5 Days 110-241610131424.5414.5313440477400.0364

7.54 €

1 5 Days 110-241610131424.5414.5313440477450.0370

7.54 €

1 5 Days 110-241610131424.5414.5313440477500.0374

6.93 €

1 5 Days 110-321610131424.5414.5313440477100.0347

6.93 €

1 5 Days 110-321610131424.5414.5313440477150.0351

6.93 €

1 5 Days 110-321610131424.5414.5313440477200.0346

6.93 €

1 5 Days 110-321610131424.5414.5313440477250.0123

6.93 €

1 5 Days 110-321610131424.5414.5313440477300.0365

7.54 €

1 5 Days 110-321610131424.5414.5313440477350.0371

7.54 €

1 5 Days 110-321610131424.5414.5313440477400.0376

7.54 €

1 5 Days 110-321610131424.5414.5313440477450.0382

7.54 €

1 5 Days 110-321610131424.5414.5313440477500.0388

6.93 €

1 5 Days 11/4-201610131424.5414.5313440477100.0361

6.93 €

1 5 Days 11/4-201610131424.5414.5313440477150.0352

6.93 €

1 5 Days 11/4-201610131424.5414.5313440477200.0380

6.93 €

1 5 Days 11/4-201610131424.5414.5313440477250.0389

6.93 €

1 5 Days 11/4-201610131424.5414.5313440477300.0396

7.54 €

1 5 Days 11/4-201610131424.5414.5313440477350.0378

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Jet black RAL 9005 Component material Steel Surface finish component Black oxidised
Item Adjustable Handle Thread type External thread RoHS True

Tech Support