Adjustable handles with external thread, steel parts stainless steel, bright (K0123 BL inch)

Adjustable handles with external thread, steel parts stainless steel, bright (K0123 BL inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:
Handle powder-coated or high-gloss chromed.
Steel parts bright.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.0A0008X10
K0123.0A0008X15
K0123.0A0008X20
K0123.0A0008X25
K0123.0A1008X10
K0123.0A1008X15
K0123.0A1008X20
K0123.0A1008X25
K0123.0A2008X10
K0123.0A2008X15
K0123.0A2008X20
K0123.0A2008X25
K0123.0A2008X30
K0123.0A2008X40
K0123.0A2008X50
K0123.0AE008X10
K0123.0AE008X15
K0123.0AE008X20
K0123.0AE008X25
K0123.1A0008X15
K0123.1A0008X20
K0123.1A0008X25
K0123.1A1008X15
K0123.1A1008X20
K0123.1A1008X25
K0123.1A2008X10
K0123.1A2008X15
K0123.1A2008X20
K0123.1A2008X25
K0123.1A2008X30
K0123.1A2008X40
K0123.1A2008X50
K0123.2A2008X15
K0123.2A2008X20
K0123.2A2008X25
K0123.2A2008X30
K0123.2A2008X40
K0123.2A2008X50
K0123.2A2008X60
K0123.2A3008X15
K0123.2A3008X20
K0123.2A3008X25
K0123.2A3008X30
K0123.2A3008X40
K0123.2A3008X50
K0123.2A3008X60
K0123.2A4008X20
K0123.2A4008X25
K0123.2A4008X30
K0123.2A4008X40
K0123.2A4008X50
K0123.2A4008X60
K0123.3A3008X20
K0123.3A3008X25
K0123.3A3008X30
K0123.3A3008X40
K0123.3A3008X50
K0123.3A3008X60
K0123.3A4008X20
K0123.3A4008X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

9.52 €

1 5 Days 010-241610131424.5414.5303330377100.0328

9.52 €

1 5 Days 010-241610131424.5414.5303330377150.0333

9.52 €

1 5 Days 010-241610131424.5414.5303330377200.0338

9.52 €

1 5 Days 010-241610131424.5414.5303330377250.0344

9.52 €

1 5 Days 010-321610131424.5414.5303330377100.0300

9.52 €

1 5 Days 010-321610131424.5414.5303330377150.0333

9.52 €

1 5 Days 010-321610131424.5414.5303330377200.0338

9.52 €

1 5 Days 010-321610131424.5414.5303330377250.0344

9.52 €

1 5 Days 01/4-201610131424.5414.5303330377100.0328

9.52 €

1 5 Days 01/4-201610131424.5414.5303330377150.0333

9.52 €

1 5 Days 01/4-201610131424.5414.5303330377200.0123

9.52 €

1 5 Days 01/4-201610131424.5414.5303330377250.0344

9.52 €

1 5 Days 01/4-201610131424.5414.5303330377300.0359

10.26 €

1 5 Days 01/4-201610131424.5414.5303330377400.0366

10.26 €

1 5 Days 01/4-201610131424.5414.5303330377500.0383

9.52 €

1 5 Days 08-321610131424.5414.5303330377100.0300

9.52 €

1 5 Days 08-321610131424.5414.5303330377150.0300

9.52 €

1 5 Days 08-321610131424.5414.5303330377200.0300

9.52 €

1 5 Days 08-321610131424.5414.5303330377250.0300

9.52 €

1 5 Days 110-241610131424.5414.5313440477150.0345

9.52 €

1 5 Days 110-241610131424.5414.5313440477200.0345

9.52 €

1 5 Days 110-241610131424.5414.5313440477250.0349

9.52 €

1 5 Days 110-321610131424.5414.5313440477150.0351

9.52 €

1 5 Days 110-321610131424.5414.5313440477200.0346

9.52 €

1 5 Days 110-321610131424.5414.5313440477250.0360

9.52 €

1 5 Days 11/4-201610131424.5414.5313440477100.0353

9.52 €

1 5 Days 11/4-201610131424.5414.5313440477150.0352

9.52 €

1 5 Days 11/4-201610131424.5414.5313440477200.0383

9.52 €

1 5 Days 11/4-201610131424.5414.5313440477250.0368

9.52 €

1 5 Days 11/4-201610131424.5414.5313440477300.0378

10.26 €

1 5 Days 11/4-201610131424.5414.5313440477400.0397

10.26 €

1 5 Days 11/4-201610131424.5414.5313440477500.0416

11.82 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5150.0845

11.82 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5200.0854

11.82 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5250.0855

11.82 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5300.0845

12.70 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5400.0883

12.70 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5500.0898

12.70 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5600.0919

11.82 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5150.0853

11.82 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5200.0872

11.82 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5250.0882

11.82 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5300.0945

12.70 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5400.0937

12.70 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5500.0957

12.70 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5600.0985

11.82 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5200.0896

11.82 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5250.0978

11.82 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5300.0940

12.70 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5400.0985

12.70 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5500.1022

12.70 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5600.1065

13.56 €

1 5 Days 35/16-182216212237102454.558.5809111200.1400

13.56 €

1 5 Days 35/16-182216212237102454.558.5809111250.1421

13.56 €

1 5 Days 35/16-182216212237102454.558.5809111300.1469

14.44 €

1 5 Days 35/16-182216212237102454.558.5809111400.1500

14.44 €

1 5 Days 35/16-182216212237102454.558.5809111500.1477

14.44 €

1 5 Days 35/16-182216212237102454.558.5809111600.1559

13.56 €

1 5 Days 33/8-162216212237102454.558.5809111200.1463

13.56 €

1 5 Days 33/8-162216212237102454.558.5809111250.1455

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Bright
Component material Stainless steel Surface finish component Bright Item Adjustable Handle
Thread type External thread RoHS True PL Stainless steel False

Tech Support