Adjustable handles with external thread, textured matt finish (K0122 STM inch)

Adjustable handles with external thread, textured matt finish (K0122 STM inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A0181X10
K0122.0A0181X15
K0122.0A0181X20
K0122.0A0181X25
K0122.0A0181X30
K0122.0A0181X35
K0122.0A0181X40
K0122.0A0181X45
K0122.0A0181X50
K0122.0A0182X10
K0122.0A0182X15
K0122.0A0182X20
K0122.0A0182X25
K0122.0A0182X30
K0122.0A0182X35
K0122.0A0182X40
K0122.0A0182X45
K0122.0A0182X50
K0122.0A0183X10
K0122.0A0183X15
K0122.0A0183X20
K0122.0A0183X25
K0122.0A0183X30
K0122.0A0183X35
K0122.0A0183X40
K0122.0A0183X45
K0122.0A0183X50
K0122.0A0184X10
K0122.0A0184X15
K0122.0A0184X20
K0122.0A0184X25
K0122.0A0184X30
K0122.0A0184X35
K0122.0A0184X40
K0122.0A0184X45
K0122.0A0184X50
K0122.0A0185X10
K0122.0A0185X15
K0122.0A0185X20
K0122.0A0185X25
K0122.0A0185X30
K0122.0A0185X35
K0122.0A0185X40
K0122.0A0185X45
K0122.0A0185X50
K0122.0A0186X10
K0122.0A0186X15
K0122.0A0186X20
K0122.0A0186X25
K0122.0A0186X30
K0122.0A0186X35
K0122.0A0186X40
K0122.0A0186X45
K0122.0A0186X50
K0122.0A0187X10
K0122.0A0187X15
K0122.0A0187X20
K0122.0A0187X25
K0122.0A0187X30
K0122.0A0187X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

6.93 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377350.0354

7.54 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377350.0354

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377350.0354

7.54 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377350.0354

7.54 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377350.0354

7.54 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377350.0354

7.54 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377100.0324

6.93 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377150.0331

6.93 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377200.0345

6.93 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377250.0342

6.93 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377350.0354

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Textured matt
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type External thread RoHS True PL Stainless steel False

Tech Support