Adjustable handles with internal thread, bright (K0122 BL inch)

Adjustable handles with internal thread, bright (K0122 BL inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A0008
K0122.0A1008
K0122.0A2008
K0122.0AD008
K0122.0AE008
K0122.1A0008
K0122.1A1008
K0122.1A2008
K0122.1AE008
K0122.2A2008
K0122.2A3008
K0122.3A3008
K0122.3A4008
K0122.4A4008
K0122.4A5008
K0122.5A5008
K0122.5A6008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

6.24 €

1 5 Days 010-2416910131424.5414.53033303770.0300

6.24 €

1 5 Days 010-3216910131424.5414.53033303770.0302

6.24 €

1 5 Days 01/4-2016910131424.5414.53033303770.0294

6.24 €

1 5 Days 06-3216910131424.5414.53033303770.0280

6.24 €

1 5 Days 08-3216910131424.5414.53033303770.0288

6.24 €

1 5 Days 110-2416910131424.5414.53134404770.0314

6.24 €

1 5 Days 110-3216910131424.5414.53134404770.0314

6.24 €

1 5 Days 11/4-2016910131424.5414.53134404770.0325

6.24 €

1 5 Days 18-3216910131424.5414.53134404770.0315

7.89 €

1 5 Days 21/4-20201213.518.51928.56.517.542.545.56574.59.50.0827

7.89 €

1 5 Days 25/16-18201213.518.51928.56.517.542.545.56574.59.50.0818

8.64 €

1 5 Days 35/16-18221416212237102454.558.58091110.1342

8.64 €

1 5 Days 33/8-16221416212237102454.558.58091110.1291

10.09 €

1 5 Days 43/8-162417192727.54310276367.595109130.2100

10.09 €

1 5 Days 41/2-132417192727.54310276367.595109130.2100

12.62 €

1 5 Days 51/2-132623233132491231.57377.5110126150.4210

12.62 €

1 5 Days 55/8-112623233132491231.57377.5110126150.3087

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Bright
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type Internal thread RoHS True PL Stainless steel False

Tech Support