Adjustable handles with internal thread, matt textured (K0122 STM inch) (K0122.0A0181)

Adjustable handles with internal thread, matt textured (K0122 STM inch) K0122.0A0181

Product Details:

Manufacturer part number: K0122.0A0181

Brand: KIPP

Price: 6.51

Delivery time: 5 Days


Technical Data:

Main colour: Jet black RAL 9005

Size: 0

X=Thread: 10-24

No. of teeth: 16

T=Thread depth: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0122.0A0181

Part Number
K0122.0A0181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

6.51 €

1 5 Days Jet black RAL 9005010-2416910131424.5414.53033303770.0300

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Textured matt
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type Internal thread RoHS True PL Stainless steel False

This page is Adjustable handles with internal thread, matt textured (K0122 STM inch), part number K0122.0A0181.
You can find the detail information about specifications and dimensions on part number K0122.0A0181.

Variation of this product

Part Number
K0122.0A0182
K0122.0A0183
K0122.0A0184
K0122.0A0185
K0122.0A0186
K0122.0A0187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

6.51 €

1 5 Days Orange RAL 2004010-2416910131424.5414.53033303770.0300

6.51 €

1 5 Days Rapeseed yellow RAL 1021010-2416910131424.5414.53033303770.0300

6.51 €

1 5 Days Traffic red RAL 3020010-2416910131424.5414.53033303770.0300

6.51 €

1 5 Days Green RAL 6032010-2416910131424.5414.53033303770.0300

6.51 €

1 5 Days Traffic blue RAL 5017010-2416910131424.5414.53033303770.0300

6.51 €

1 5 Days Light gray RAL 7035010-2416910131424.5414.53033303770.0300

Tech Support