Adjustable handles with internal thread, satin finish (K0122 SE inch)

Adjustable handles with internal thread, satin finish (K0122 SE inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A01
K0122.0A11
K0122.0A21
K0122.0AD1
K0122.0AE1
K0122.1A01
K0122.1A11
K0122.1A21
K0122.1AE1
K0122.2A21
K0122.2A31
K0122.3A31
K0122.3A41
K0122.4A41
K0122.4A51
K0122.5A51
K0122.5A61
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

6.51 €

1 5 Days 010-2416910131424.5414.53033303770.0300

6.51 €

1 5 Days 010-3216910131424.5414.53033303770.0302

6.51 €

1 5 Days 01/4-2016910131424.5414.53033303770.0294

6.51 €

1 5 Days 06-3216910131424.5414.53033303770.0010

6.51 €

1 5 Days 08-3216910131424.5414.53033303770.0288

6.51 €

1 5 Days 110-2416910131424.5414.53134404770.0314

6.51 €

1 5 Days 110-3216910131424.5414.53134404770.0314

6.51 €

1 5 Days 11/4-2016910131424.5414.53134404770.0325

6.51 €

1 5 Days 18-3216910131424.5414.53134404770.0315

8.21 €

1 5 Days 21/4-20201213.518.51928.56.517.542.545.56574.59.50.0827

8.21 €

1 5 Days 25/16-18201213.518.51928.56.517.542.545.56574.59.50.0818

8.99 €

1 5 Days 35/16-18221416212237102454.558.58091110.1342

8.99 €

1 5 Days 33/8-16221416212237102454.558.58091110.1291

10.50 €

1 5 Days 43/8-162417192727.54310276367.595109130.2077

10.50 €

1 5 Days 41/2-132417192727.54310276367.595109130.2046

13.14 €

1 5 Days 51/2-132623233132491231.57377.5110126150.4210

13.14 €

1 5 Days 55/8-112623233132491231.57377.5110126150.3087

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Jet black RAL 9005 Component material Steel Surface finish component Black oxidised
Item Adjustable Handle Thread type Internal thread RoHS True

Tech Support