Adjustable handles with internal thread, steel parts stainless steel, matt textured (K0123 STM inch) (Part Numbers)

Adjustable handles with internal thread, steel parts stainless steel, matt textured (K0123 STM inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:
Handle, powder-coated.
Steel parts bright.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.1A2185
K0123.1A2186
K0123.1A2187
K0123.1A2188
K0123.2A2181
K0123.2A2182
K0123.2A2183
K0123.2A2184
K0123.2A2185
K0123.2A2186
K0123.2A2187
K0123.2A2188
K0123.2A3181
K0123.2A3182
K0123.2A3183
K0123.2A3184
K0123.2A3185
K0123.2A3186
K0123.2A3187
K0123.2A3188
K0123.3A3181
K0123.3A3182
K0123.3A3183
K0123.3A3184
K0123.3A3185
K0123.3A3186
K0123.3A3187
K0123.3A3188
K0123.3A4181
K0123.3A4182
K0123.3A4183
K0123.3A4184
K0123.3A4185
K0123.3A4186
K0123.3A4187
K0123.3A4188
K0123.4A4181
K0123.4A4182
K0123.4A4183
K0123.4A4184
K0123.4A4185
K0123.4A4186
K0123.4A4187
K0123.4A4188
K0123.4A5181
K0123.4A5182
K0123.4A5183
K0123.4A5184
K0123.4A5185
K0123.4A5186
K0123.4A5187
K0123.4A5188
K0123.5A5181
K0123.5A5182
K0123.5A5183
K0123.5A5184
K0123.5A5185
K0123.5A5186
K0123.5A5187
K0123.5A5188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

9.37 €

1 5 Days Green RAL 603211/4-2016910131424.5414.53134404770.0305

9.37 €

1 5 Days Traffic blue RAL 501711/4-2016910131424.5414.53134404770.0305

9.37 €

1 5 Days Light gray RAL 703511/4-2016910131424.5414.53134404770.0305

9.37 €

1 5 Days Window gray RAL 704011/4-2016910131424.5414.53134404770.0305

11.66 €

1 5 Days Jet black RAL 900521/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Orange RAL 200421/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Rapeseed yellow RAL 102121/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Traffic red RAL 302021/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Green RAL 603221/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Traffic blue RAL 501721/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Light gray RAL 703521/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Window gray RAL 704021/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

11.66 €

1 5 Days Jet black RAL 900525/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

11.66 €

1 5 Days Orange RAL 200425/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

11.66 €

1 5 Days Rapeseed yellow RAL 102125/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

11.66 €

1 5 Days Traffic red RAL 302025/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

11.66 €

1 5 Days Green RAL 603225/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

11.66 €

1 5 Days Traffic blue RAL 501725/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

11.66 €

1 5 Days Light gray RAL 703525/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

11.66 €

1 5 Days Window gray RAL 704025/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

13.23 €

1 5 Days Jet black RAL 900535/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Orange RAL 200435/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Rapeseed yellow RAL 102135/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Traffic red RAL 302035/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Green RAL 603235/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Traffic blue RAL 501735/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Light gray RAL 703535/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Window gray RAL 704035/16-18221416212237102454.558.58091110.1278

13.23 €

1 5 Days Jet black RAL 900533/8-16221416212237102454.558.58091110.1259

13.23 €

1 5 Days Orange RAL 200433/8-16221416212237102454.558.58091110.1259

13.23 €

1 5 Days Rapeseed yellow RAL 102133/8-16221416212237102454.558.58091110.1259

13.23 €

1 5 Days Traffic red RAL 302033/8-16221416212237102454.558.58091110.1259

13.23 €

1 5 Days Green RAL 603233/8-16221416212237102454.558.58091110.1259

13.23 €

1 5 Days Traffic blue RAL 501733/8-16221416212237102454.558.58091110.1259

13.23 €

1 5 Days Light gray RAL 703533/8-16221416212237102454.558.58091110.1259

13.23 €

1 5 Days Window gray RAL 704033/8-16221416212237102454.558.58091110.1259

17.77 €

1 5 Days Jet black RAL 900543/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Orange RAL 200443/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Rapeseed yellow RAL 102143/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Traffic red RAL 302043/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Green RAL 603243/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Traffic blue RAL 501743/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Light gray RAL 703543/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Window gray RAL 704043/8-162417192727.54310276367.595109130.2110

17.77 €

1 5 Days Jet black RAL 900541/2-132417192727.54310276367.595109130.2060

17.77 €

1 5 Days Orange RAL 200441/2-132417192727.54310276367.595109130.2060

17.77 €

1 5 Days Rapeseed yellow RAL 102141/2-132417192727.54310276367.595109130.2060

17.77 €

1 5 Days Traffic red RAL 302041/2-132417192727.54310276367.595109130.2060

17.77 €

1 5 Days Green RAL 603241/2-132417192727.54310276367.595109130.2060

17.77 €

1 5 Days Traffic blue RAL 501741/2-132417192727.54310276367.595109130.2060

17.77 €

1 5 Days Light gray RAL 703541/2-132417192727.54310276367.595109130.2060

17.77 €

1 5 Days Window gray RAL 704041/2-132417192727.54310276367.595109130.2060

22.02 €

1 5 Days Jet black RAL 900551/2-132623233132491231.57377.5110126150.4210

22.02 €

1 5 Days Orange RAL 200451/2-132623233132491231.57377.5110126150.4210

22.02 €

1 5 Days Rapeseed yellow RAL 102151/2-132623233132491231.57377.5110126150.4210

22.02 €

1 5 Days Traffic red RAL 302051/2-132623233132491231.57377.5110126150.4210

22.02 €

1 5 Days Green RAL 603251/2-132623233132491231.57377.5110126150.4210

22.02 €

1 5 Days Traffic blue RAL 501751/2-132623233132491231.57377.5110126150.4210

22.02 €

1 5 Days Light gray RAL 703551/2-132623233132491231.57377.5110126150.4210

22.02 €

1 5 Days Window gray RAL 704051/2-132623233132491231.57377.5110126150.4210

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Textured matt
Component material Stainless steel Surface finish component Bright Item Adjustable Handle
Thread type Internal thread RoHS True PL Stainless steel False

Tech Support