Adjustable handles with protective cap and external thread, matt textured (K0122 STM inch)

Adjustable handles with protective cap and external thread, matt textured (K0122 STM inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts quality class 5.8.
Protective cap stainless steel 1.4305.

Version:
Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.92A2181X15
K0122.92A2181X20
K0122.92A2181X25
K0122.92A2181X30
K0122.92A2181X35
K0122.92A2181X40
K0122.92A2181X45
K0122.92A2181X50
K0122.92A2181X55
K0122.92A2181X60
K0122.92A2182X15
K0122.92A2182X20
K0122.92A2182X25
K0122.92A2182X30
K0122.92A2182X35
K0122.92A2182X40
K0122.92A2182X45
K0122.92A2182X50
K0122.92A2182X55
K0122.92A2182X60
K0122.92A2183X15
K0122.92A2183X20
K0122.92A2183X25
K0122.92A2183X30
K0122.92A2183X35
K0122.92A2183X40
K0122.92A2183X45
K0122.92A2183X50
K0122.92A2183X55
K0122.92A2183X60
K0122.92A2184X15
K0122.92A2184X20
K0122.92A2184X25
K0122.92A2184X30
K0122.92A2184X35
K0122.92A2184X40
K0122.92A2184X45
K0122.92A2184X50
K0122.92A2184X55
K0122.92A2184X60
K0122.92A2185X15
K0122.92A2185X20
K0122.92A2185X25
K0122.92A2185X30
K0122.92A2185X35
K0122.92A2185X40
K0122.92A2185X45
K0122.92A2185X50
K0122.92A2185X55
K0122.92A2185X60
K0122.92A2186X15
K0122.92A2186X20
K0122.92A2186X25
K0122.92A2186X30
K0122.92A2186X35
K0122.92A2186X40
K0122.92A2186X45
K0122.92A2186X50
K0122.92A2186X55
K0122.92A2186X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

11.18 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5600.0930

11.18 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5600.0930

11.18 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5600.0930

11.18 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5600.0930

11.18 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5600.0930

11.18 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5600.0930

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Textured matt
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type External thread Version 1 With protective cap RoHS True
PL Stainless steel False

Tech Support