Adjustable handles with protective cap and external thread, satin finish (K0122 SE inch)

Adjustable handles with protective cap and external thread, satin finish (K0122 SE inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts quality class 5.8.
Protective cap stainless steel 1.4305.

Version:
Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.92A21X15
K0122.92A21X20
K0122.92A21X25
K0122.92A21X30
K0122.92A21X35
K0122.92A21X40
K0122.92A21X45
K0122.92A21X50
K0122.92A21X55
K0122.92A21X60
K0122.92A31X15
K0122.92A31X20
K0122.92A31X25
K0122.92A31X30
K0122.92A31X35
K0122.92A31X40
K0122.92A31X45
K0122.92A31X50
K0122.92A31X55
K0122.92A31X60
K0122.92A41X15
K0122.92A41X20
K0122.92A41X25
K0122.92A41X30
K0122.92A41X35
K0122.92A41X40
K0122.92A41X45
K0122.92A41X50
K0122.92A41X55
K0122.92A41X60
K0122.93A31X15
K0122.93A31X20
K0122.93A31X25
K0122.93A31X30
K0122.93A31X35
K0122.93A31X40
K0122.93A31X45
K0122.93A31X50
K0122.93A31X55
K0122.93A31X60
K0122.93A41X15
K0122.93A41X20
K0122.93A41X25
K0122.93A41X30
K0122.93A41X35
K0122.93A41X40
K0122.93A41X45
K0122.93A41X50
K0122.93A41X55
K0122.93A41X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5600.0930

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5150.0870

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5200.0900

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5250.0900

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5300.0920

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5350.0940

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5400.0950

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5450.0980

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5500.0990

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5550.1040

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5600.1060

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5150.0910

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5200.0930

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5250.0960

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5300.0980

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5350.1000

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5400.1030

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5450.1060

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5500.1080

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5550.1110

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5600.1130

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111150.1430

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111200.1450

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111250.1480

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111300.1490

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111350.1510

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111400.1520

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111450.1530

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111500.1540

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111550.1550

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111600.1570

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111150.1450

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111200.1470

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111250.1500

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111300.1530

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111350.1560

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111400.1580

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111450.1600

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111500.1640

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111550.1660

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111600.1690

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Jet black RAL 9005 Component material Steel Surface finish component Black oxidised
Item Adjustable Handle Thread type External thread Version 1 With protective cap
RoHS True

Tech Support