Adjustable handles with protective cap and external thread, steel parts stainless steel, matt textured (K0123 STM inch)

Adjustable handles with protective cap and external thread, steel parts stainless steel, matt textured (K0123 STM inch)
Material:
Handle die-cast zinc, DIN EN 12844.
Steel parts and cap stainless steel 1.4305.

Version:
Handle, powder-coated.
Steel parts bright.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.92A2181X15
K0123.92A2181X20
K0123.92A2181X25
K0123.92A2181X30
K0123.92A2181X40
K0123.92A2181X50
K0123.92A2181X60
K0123.92A2182X15
K0123.92A2182X20
K0123.92A2182X25
K0123.92A2182X30
K0123.92A2182X40
K0123.92A2182X50
K0123.92A2182X60
K0123.92A2183X15
K0123.92A2183X20
K0123.92A2183X25
K0123.92A2183X30
K0123.92A2183X40
K0123.92A2183X50
K0123.92A2183X60
K0123.92A2184X15
K0123.92A2184X20
K0123.92A2184X25
K0123.92A2184X30
K0123.92A2184X40
K0123.92A2184X50
K0123.92A2184X60
K0123.92A2185X15
K0123.92A2185X20
K0123.92A2185X25
K0123.92A2185X30
K0123.92A2185X40
K0123.92A2185X50
K0123.92A2185X60
K0123.92A2186X15
K0123.92A2186X20
K0123.92A2186X25
K0123.92A2186X30
K0123.92A2186X40
K0123.92A2186X50
K0123.92A2186X60
K0123.92A2187X15
K0123.92A2187X20
K0123.92A2187X25
K0123.92A2187X30
K0123.92A2187X40
K0123.92A2187X50
K0123.92A2187X60
K0123.92A2188X15
K0123.92A2188X20
K0123.92A2188X25
K0123.92A2188X30
K0123.92A2188X40
K0123.92A2188X50
K0123.92A2188X60
K0123.92A3181X15
K0123.92A3181X20
K0123.92A3181X25
K0123.92A3181X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

14.74 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Jet black RAL 900521/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Orange RAL 200421/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Rapeseed yellow RAL 102121/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Traffic red RAL 302021/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Green RAL 603221/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Traffic blue RAL 501721/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Light gray RAL 703521/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Light gray RAL 703521/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Light gray RAL 703521/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Light gray RAL 703521/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Light gray RAL 703521/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Light gray RAL 703521/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Light gray RAL 703521/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Window gray RAL 704021/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days Window gray RAL 704021/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days Window gray RAL 704021/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days Window gray RAL 704021/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days Window gray RAL 704021/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days Window gray RAL 704021/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days Window gray RAL 704021/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days Jet black RAL 900525/16-182013.518.519326.517.542.545.56574.59.5150.0880

14.74 €

1 5 Days Jet black RAL 900525/16-182013.518.519326.517.542.545.56574.59.5200.0890

14.74 €

1 5 Days Jet black RAL 900525/16-182013.518.519326.517.542.545.56574.59.5250.0910

14.74 €

1 5 Days Jet black RAL 900525/16-182013.518.519326.517.542.545.56574.59.5300.0920

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Textured matt
Component material Stainless steel Surface finish component Bright Item Adjustable Handle
Thread type External thread Version 1 With protective cap RoHS True
PL Stainless steel False

Tech Support