Adjustable handles with protective cap and external thread, steel parts stainless steel, satin finish (K0123 SE inch)

Adjustable handles with protective cap and external thread, steel parts stainless steel, satin finish (K0123 SE inch)
Material:
Handle die-cast zinc, DIN EN 12844.
Steel parts and cap stainless steel 1.4305.

Version:
Handle, powder-coated.
Steel parts bright.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.92A21X15
K0123.92A21X20
K0123.92A21X25
K0123.92A21X30
K0123.92A21X40
K0123.92A21X50
K0123.92A21X60
K0123.92A31X15
K0123.92A31X20
K0123.92A31X25
K0123.92A31X30
K0123.92A31X40
K0123.92A31X50
K0123.92A31X60
K0123.92A41X20
K0123.92A41X25
K0123.92A41X30
K0123.92A41X40
K0123.92A41X50
K0123.92A41X60
K0123.93A31X20
K0123.93A31X25
K0123.93A31X30
K0123.93A31X40
K0123.93A31X50
K0123.93A31X60
K0123.93A41X20
K0123.93A41X25
K0123.93A41X30
K0123.93A41X40
K0123.93A41X50
K0123.93A41X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5150.0880

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5200.0890

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5250.0910

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5300.0920

15.67 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5400.0950

15.67 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5500.0990

15.67 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5600.1050

14.74 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5200.0930

14.74 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5250.0960

14.74 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5300.0980

15.67 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5400.1010

15.67 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5500.1030

15.67 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5600.1050

16.91 €

1 5 Days 35/16-182216212241.5102454.558.5809111200.1440

16.91 €

1 5 Days 35/16-182216212241.5102454.558.5809111250.1450

16.91 €

1 5 Days 35/16-182216212241.5102454.558.5809111300.1500

17.85 €

1 5 Days 35/16-182216212241.5102454.558.5809111400.1510

17.85 €

1 5 Days 35/16-182216212241.5102454.558.5809111500.1530

17.85 €

1 5 Days 35/16-182216212241.5102454.558.5809111600.1550

16.91 €

1 5 Days 33/8-162216212241.5102454.558.5809111200.1470

16.91 €

1 5 Days 33/8-162216212241.5102454.558.5809111250.1500

16.91 €

1 5 Days 33/8-162216212241.5102454.558.5809111300.1520

17.85 €

1 5 Days 33/8-162216212241.5102454.558.5809111400.1570

17.85 €

1 5 Days 33/8-162216212241.5102454.558.5809111500.1620

17.85 €

1 5 Days 33/8-162216212241.5102454.558.5809111600.1670

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Jet black RAL 9005 Component material Stainless steel Surface finish component Bright
Item Adjustable Handle Thread type External thread Version 1 With protective cap
RoHS True

Tech Support