Adjustable handles with protective cap and internal thread, matt textured (K0122 STM inch)

Adjustable handles with protective cap and internal thread, matt textured (K0122 STM inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:
Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.92A2181
K0122.92A2182
K0122.92A2183
K0122.92A2184
K0122.92A2185
K0122.92A2186
K0122.92A2187
K0122.92A2188
K0122.92A3181
K0122.92A3182
K0122.92A3183
K0122.92A3184
K0122.92A3185
K0122.92A3186
K0122.92A3187
K0122.92A3188
K0122.93A3181
K0122.93A3182
K0122.93A3183
K0122.93A3184
K0122.93A3185
K0122.93A3186
K0122.93A3187
K0122.93A3188
K0122.93A4181
K0122.93A4182
K0122.93A4183
K0122.93A4184
K0122.93A4185
K0122.93A4186
K0122.93A4187
K0122.93A4188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

10.66 €

1 5 Days Jet black RAL 900521/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Orange RAL 200421/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Rapeseed yellow RAL 102121/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Traffic red RAL 302021/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Green RAL 603221/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Traffic blue RAL 501721/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Light gray RAL 703521/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Window gray RAL 704021/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days Jet black RAL 900525/16-18201213.518.519326.517.542.545.56574.59.50.0810

10.66 €

1 5 Days Orange RAL 200425/16-18201213.518.519326.517.542.545.56574.59.50.0810

10.66 €

1 5 Days Rapeseed yellow RAL 102125/16-18201213.518.519326.517.542.545.56574.59.50.0810

10.66 €

1 5 Days Traffic red RAL 302025/16-18201213.518.519326.517.542.545.56574.59.50.0810

10.66 €

1 5 Days Green RAL 603225/16-18201213.518.519326.517.542.545.56574.59.50.0810

10.66 €

1 5 Days Traffic blue RAL 501725/16-18201213.518.519326.517.542.545.56574.59.50.0810

10.66 €

1 5 Days Light gray RAL 703525/16-18201213.518.519326.517.542.545.56574.59.50.0810

10.66 €

1 5 Days Window gray RAL 704025/16-18201213.518.519326.517.542.545.56574.59.50.0810

11.78 €

1 5 Days Jet black RAL 900535/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Orange RAL 200435/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Rapeseed yellow RAL 102135/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Traffic red RAL 302035/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Green RAL 603235/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Traffic blue RAL 501735/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Light gray RAL 703535/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Window gray RAL 704035/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days Jet black RAL 900533/8-16221416212241.5102454.558.58091110.1290

11.78 €

1 5 Days Orange RAL 200433/8-16221416212241.5102454.558.58091110.1290

11.78 €

1 5 Days Rapeseed yellow RAL 102133/8-16221416212241.5102454.558.58091110.1290

11.78 €

1 5 Days Traffic red RAL 302033/8-16221416212241.5102454.558.58091110.1290

11.78 €

1 5 Days Green RAL 603233/8-16221416212241.5102454.558.58091110.1290

11.78 €

1 5 Days Traffic blue RAL 501733/8-16221416212241.5102454.558.58091110.1290

11.78 €

1 5 Days Light gray RAL 703533/8-16221416212241.5102454.558.58091110.1290

11.78 €

1 5 Days Window gray RAL 704033/8-16221416212241.5102454.558.58091110.1290

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Textured matt
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type Internal thread Version 1 With protective cap RoHS True
PL Stainless steel False

Tech Support