Adjustable handles with protective cap and internal thread, steel parts stainless steel, satin finish (K0123 SE inch)

Adjustable handles with protective cap and internal thread, steel parts stainless steel, satin finish (K0123 SE inch)
Material:
Handle die-cast zinc, DIN EN 12844.
Steel parts and cap stainless steel 1.4305.

Version:
Handle, powder-coated.
Steel parts bright.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.92A21
K0123.92A31
K0123.93A31
K0123.93A41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

14.09 €

1 5 Days 21/4-20201213.518.519326.517.542.545.56574.59.50.0820

14.09 €

1 5 Days 25/16-18201213.518.519326.517.542.545.56574.59.50.0810

16.02 €

1 5 Days 35/16-18221416212241.5102454.558.58091110.1320

16.02 €

1 5 Days 33/8-16221416212241.5102454.558.58091110.1290

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Jet black RAL 9005 Component material Stainless steel Surface finish component Bright
Item Adjustable Handle Thread type Internal thread Version 1 With protective cap
RoHS True

Tech Support