Adjustable handles, die-cast zinc with external thread, threaded insert black oxidised steel (K0116 inch)

Adjustable handles, die-cast zinc with external thread, threaded insert black oxidised steel (K0116 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel black oxidised.

Note:
Standard colors are:
black satin finish, silver metallic.

Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0116.1A01X10
K0116.1A01X15
K0116.1A01X20
K0116.1A01X25
K0116.1A01X30
K0116.1A01X35
K0116.1A01X40
K0116.1A01X45
K0116.1A01X50
K0116.1A03X10
K0116.1A03X15
K0116.1A03X20
K0116.1A03X25
K0116.1A03X30
K0116.1A03X35
K0116.1A03X40
K0116.1A03X45
K0116.1A03X50
K0116.1A11X10
K0116.1A11X15
K0116.1A11X20
K0116.1A11X25
K0116.1A11X30
K0116.1A11X35
K0116.1A11X40
K0116.1A11X45
K0116.1A11X50
K0116.1A13X10
K0116.1A13X15
K0116.1A13X20
K0116.1A13X25
K0116.1A13X30
K0116.1A13X35
K0116.1A13X40
K0116.1A13X45
K0116.1A13X50
K0116.1A21X10
K0116.1A21X15
K0116.1A21X20
K0116.1A21X25
K0116.1A21X30
K0116.1A21X35
K0116.1A21X40
K0116.1A21X45
K0116.1A21X50
K0116.1A23X10
K0116.1A23X15
K0116.1A23X20
K0116.1A23X25
K0116.1A23X30
K0116.1A23X35
K0116.1A23X40
K0116.1A23X45
K0116.1A23X50
K0116.2A21X15
K0116.2A21X20
K0116.2A21X25
K0116.2A21X30
K0116.2A21X35
K0116.2A21X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 D3 H H1 H2 H3=Handle height H4 A=Handle length A1 L=Thread length Weight in kg (ERP)

7.74 €

1 5 Days Black110-241610131410.524.541532.535.53946100.0310

7.74 €

1 5 Days Black110-241610131410.524.541532.535.53946150.0340

7.74 €

1 5 Days Black110-241610131410.524.541532.535.53946200.0320

7.74 €

1 5 Days Black110-241610131410.524.541532.535.53946250.0350

7.74 €

1 5 Days Black110-241610131410.524.541532.535.53946300.0330

8.42 €

1 5 Days Black110-241610131410.524.541532.535.53946350.0350

8.42 €

1 5 Days Black110-241610131410.524.541532.535.53946400.0352

8.42 €

1 5 Days Black110-241610131410.524.541532.535.53946450.0360

8.42 €

1 5 Days Black110-241610131410.524.541532.535.53946500.0364

7.74 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946100.0310

7.74 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946150.0340

7.74 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946200.0320

7.74 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946250.0350

7.74 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946300.0330

8.42 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946350.0350

8.42 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946400.0360

8.42 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946450.0360

8.42 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946500.0370

7.74 €

1 5 Days Black110-321610131410.524.541532.535.53946100.0330

7.74 €

1 5 Days Black110-321610131410.524.541532.535.53946150.0340

7.74 €

1 5 Days Black110-321610131410.524.541532.535.53946200.0320

7.74 €

1 5 Days Black110-321610131410.524.541532.535.53946250.0329

7.74 €

1 5 Days Black110-321610131410.524.541532.535.53946300.0340

8.42 €

1 5 Days Black110-321610131410.524.541532.535.53946350.0335

8.42 €

1 5 Days Black110-321610131410.524.541532.535.53946400.0340

8.42 €

1 5 Days Black110-321610131410.524.541532.535.53946450.0350

8.42 €

1 5 Days Black110-321610131410.524.541532.535.53946500.0350

7.74 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946100.0316

7.74 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946150.0320

7.74 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946200.0330

7.74 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946250.0335

7.74 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946300.0360

8.42 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946350.0350

8.42 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946400.0360

8.42 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946450.0360

8.42 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946500.0370

7.74 €

1 5 Days Black11/4-201610131410.524.541532.535.53946100.0320

7.74 €

1 5 Days Black11/4-201610131410.524.541532.535.53946150.0333

7.74 €

1 5 Days Black11/4-201610131410.524.541532.535.53946200.0343

7.74 €

1 5 Days Black11/4-201610131410.524.541532.535.53946250.0351

7.74 €

1 5 Days Black11/4-201610131410.524.541532.535.53946300.0362

8.42 €

1 5 Days Black11/4-201610131410.524.541532.535.53946350.0370

8.42 €

1 5 Days Black11/4-201610131410.524.541532.535.53946400.0385

8.42 €

1 5 Days Black11/4-201610131410.524.541532.535.53946450.0360

8.42 €

1 5 Days Black11/4-201610131410.524.541532.535.53946500.0400

7.74 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946100.0320

7.74 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946150.0330

7.74 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946200.0350

7.74 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946250.0350

7.74 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946300.0370

8.42 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946350.0370

8.42 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946400.0380

8.42 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946450.0360

8.42 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946500.0390

9.75 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473150.0798

9.75 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473200.0801

9.75 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473250.0814

9.75 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473300.0823

10.42 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473350.0834

10.42 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473400.0843

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel
Item Adjustable Handle Thread type External thread RoHS True

Tech Support