Adjustable handles, die-cast zinc with external thread, threaded insert black oxidised steel (K0122 inch)

Adjustable handles, die-cast zinc with external thread, threaded insert black oxidised steel (K0122 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Standard colors are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A02X10
K0122.0A02X15
K0122.0A02X20
K0122.0A02X25
K0122.0A02X30
K0122.0A02X35
K0122.0A02X40
K0122.0A02X45
K0122.0A02X50
K0122.0A03X10
K0122.0A03X15
K0122.0A03X20
K0122.0A03X25
K0122.0A03X30
K0122.0A03X35
K0122.0A03X40
K0122.0A03X45
K0122.0A03X50
K0122.0A027X10
K0122.0A027X15
K0122.0A027X20
K0122.0A027X25
K0122.0A027X30
K0122.0A027X35
K0122.0A027X40
K0122.0A027X45
K0122.0A027X50
K0122.0A12X10
K0122.0A12X15
K0122.0A12X20
K0122.0A12X25
K0122.0A12X30
K0122.0A12X35
K0122.0A12X40
K0122.0A12X45
K0122.0A12X50
K0122.0A13X10
K0122.0A13X15
K0122.0A13X20
K0122.0A13X25
K0122.0A13X30
K0122.0A13X35
K0122.0A13X40
K0122.0A13X45
K0122.0A13X50
K0122.0A22X10
K0122.0A22X15
K0122.0A22X20
K0122.0A22X25
K0122.0A22X30
K0122.0A22X35
K0122.0A22X40
K0122.0A22X45
K0122.0A22X50
K0122.0A23X10
K0122.0A23X15
K0122.0A23X20
K0122.0A23X25
K0122.0A23X30
K0122.0A23X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377100.0326

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377150.0330

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377200.0338

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377250.0345

6.93 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377300.0349

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377350.0356

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377400.0370

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377450.0368

7.54 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377500.0380

6.93 €

1 5 Days Silver metallic010-241610131424.5414.5303330377100.0325

6.93 €

1 5 Days Silver metallic010-241610131424.5414.5303330377150.0333

6.93 €

1 5 Days Silver metallic010-241610131424.5414.5303330377200.0338

6.93 €

1 5 Days Silver metallic010-241610131424.5414.5303330377250.0344

6.93 €

1 5 Days Silver metallic010-241610131424.5414.5303330377300.0350

7.54 €

1 5 Days Silver metallic010-241610131424.5414.5303330377350.0355

7.54 €

1 5 Days Silver metallic010-241610131424.5414.5303330377400.0363

7.54 €

1 5 Days Silver metallic010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Silver metallic010-241610131424.5414.5303330377500.0373

6.93 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377100.0420

6.93 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377150.0382

6.93 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377200.0336

6.93 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377250.0345

6.93 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377300.0350

7.54 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377350.0010

7.54 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377400.0340

7.54 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377450.0377

7.54 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377500.0346

6.93 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377100.0326

6.93 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377150.0330

6.93 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377200.0338

6.93 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377250.0345

6.93 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377300.0349

7.54 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377350.0356

7.54 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377400.0370

7.54 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377450.0368

7.54 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377500.0380

6.93 €

1 5 Days Silver metallic010-321610131424.5414.5303330377100.0325

6.93 €

1 5 Days Silver metallic010-321610131424.5414.5303330377150.0333

6.93 €

1 5 Days Silver metallic010-321610131424.5414.5303330377200.0338

6.93 €

1 5 Days Silver metallic010-321610131424.5414.5303330377250.0344

6.93 €

1 5 Days Silver metallic010-321610131424.5414.5303330377300.0350

7.54 €

1 5 Days Silver metallic010-321610131424.5414.5303330377350.0355

7.54 €

1 5 Days Silver metallic010-321610131424.5414.5303330377400.0363

7.54 €

1 5 Days Silver metallic010-321610131424.5414.5303330377450.0377

7.54 €

1 5 Days Silver metallic010-321610131424.5414.5303330377500.0373

6.93 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377100.0326

6.93 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377150.0330

6.93 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377200.0338

6.93 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377250.0345

6.93 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377300.0349

7.54 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377350.0356

7.54 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377400.0370

7.54 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377450.0368

7.54 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377500.0380

6.93 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377100.0325

6.93 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377150.0333

6.93 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377200.0338

6.93 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377250.0344

6.93 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377300.0350

7.54 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377350.0355

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type External thread RoHS True

Tech Support