Adjustable handles, die-cast zinc with external thread, threaded insert stainless steel (K0117 inch)

Adjustable handles, die-cast zinc with external thread, threaded insert stainless steel (K0117 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle powder-coated.
Stainless steel bright.

Note:
Standard colors are:
black satin finish, silver metallic.

Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other external threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0117.1A01X15
K0117.1A01X20
K0117.1A01X25
K0117.1A03X15
K0117.1A03X20
K0117.1A03X25
K0117.1A11X15
K0117.1A11X20
K0117.1A11X25
K0117.1A13X15
K0117.1A13X20
K0117.1A13X25
K0117.1A21X10
K0117.1A21X15
K0117.1A21X20
K0117.1A21X25
K0117.1A21X30
K0117.1A21X40
K0117.1A21X50
K0117.1A23X10
K0117.1A23X15
K0117.1A23X20
K0117.1A23X25
K0117.1A23X30
K0117.1A23X40
K0117.1A23X50
K0117.2A21X15
K0117.2A21X20
K0117.2A21X25
K0117.2A21X30
K0117.2A21X40
K0117.2A21X50
K0117.2A21X60
K0117.2A23X15
K0117.2A23X20
K0117.2A23X25
K0117.2A23X30
K0117.2A23X40
K0117.2A23X50
K0117.2A23X60
K0117.2A31X15
K0117.2A31X20
K0117.2A31X25
K0117.2A31X30
K0117.2A31X40
K0117.2A31X50
K0117.2A31X60
K0117.2A33X15
K0117.2A33X20
K0117.2A33X25
K0117.2A33X30
K0117.2A33X40
K0117.2A33X50
K0117.2A33X60
K0117.2A41X20
K0117.2A41X25
K0117.2A41X30
K0117.2A41X40
K0117.2A41X50
K0117.2A41X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 D3 H H1 H2 H3=Handle height H4 A=Handle length A1 L=Thread length Weight in kg (ERP)

11.05 €

1 5 Days Black110-241610131410.524.541532.535.53946150.0300

11.05 €

1 5 Days Black110-241610131410.524.541532.535.53946200.0310

11.05 €

1 5 Days Black110-241610131410.524.541532.535.53946250.0340

11.05 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946150.0318

11.05 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946200.0330

11.05 €

1 5 Days Silver metallic110-241610131410.524.541532.535.53946250.0330

11.05 €

1 5 Days Black110-321610131410.524.541532.535.53946150.0340

11.05 €

1 5 Days Black110-321610131410.524.541532.535.53946200.0317

11.05 €

1 5 Days Black110-321610131410.524.541532.535.53946250.0323

11.05 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946150.0318

11.05 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946200.0330

11.05 €

1 5 Days Silver metallic110-321610131410.524.541532.535.53946250.0330

11.05 €

1 5 Days Black11/4-201610131410.524.541532.535.53946100.0310

11.05 €

1 5 Days Black11/4-201610131410.524.541532.535.53946150.0320

11.05 €

1 5 Days Black11/4-201610131410.524.541532.535.53946200.0360

11.05 €

1 5 Days Black11/4-201610131410.524.541532.535.53946250.0350

11.05 €

1 5 Days Black11/4-201610131410.524.541532.535.53946300.0360

11.90 €

1 5 Days Black11/4-201610131410.524.541532.535.53946400.0370

11.90 €

1 5 Days Black11/4-201610131410.524.541532.535.53946500.0388

11.05 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946100.0330

11.05 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946150.0333

11.05 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946200.0342

11.05 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946250.0351

11.05 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946300.0351

11.90 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946400.0383

11.90 €

1 5 Days Silver metallic11/4-201610131410.524.541532.535.53946500.0400

13.71 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473150.0827

13.71 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473200.0820

13.71 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473250.0820

13.71 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473300.0820

14.73 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473400.0842

14.73 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473500.0896

14.73 €

1 5 Days Black21/4-202013.51818.515.528.56.516.545.549.56473600.0920

13.71 €

1 5 Days Silver metallic21/4-202013.51818.515.528.56.516.545.549.56473150.0795

13.71 €

1 5 Days Silver metallic21/4-202013.51818.515.528.56.516.545.549.56473200.0839

13.71 €

1 5 Days Silver metallic21/4-202013.51818.515.528.56.516.545.549.56473250.0796

13.71 €

1 5 Days Silver metallic21/4-202013.51818.515.528.56.516.545.549.56473300.0822

14.73 €

1 5 Days Silver metallic21/4-202013.51818.515.528.56.516.545.549.56473400.0841

14.73 €

1 5 Days Silver metallic21/4-202013.51818.515.528.56.516.545.549.56473500.0123

14.73 €

1 5 Days Silver metallic21/4-202013.51818.515.528.56.516.545.549.56473600.0852

13.71 €

1 5 Days Black25/16-182013.51818.515.528.56.516.545.549.56473150.0840

13.71 €

1 5 Days Black25/16-182013.51818.515.528.56.516.545.549.56473200.0820

13.71 €

1 5 Days Black25/16-182013.51818.515.528.56.516.545.549.56473250.0870

13.71 €

1 5 Days Black25/16-182013.51818.515.528.56.516.545.549.56473300.0890

14.73 €

1 5 Days Black25/16-182013.51818.515.528.56.516.545.549.56473400.0890

14.73 €

1 5 Days Black25/16-182013.51818.515.528.56.516.545.549.56473500.0950

14.73 €

1 5 Days Black25/16-182013.51818.515.528.56.516.545.549.56473600.0950

13.71 €

1 5 Days Silver metallic25/16-182013.51818.515.528.56.516.545.549.56473150.0828

13.71 €

1 5 Days Silver metallic25/16-182013.51818.515.528.56.516.545.549.56473200.0840

13.71 €

1 5 Days Silver metallic25/16-182013.51818.515.528.56.516.545.549.56473250.0855

13.71 €

1 5 Days Silver metallic25/16-182013.51818.515.528.56.516.545.549.56473300.0883

14.73 €

1 5 Days Silver metallic25/16-182013.51818.515.528.56.516.545.549.56473400.0903

14.73 €

1 5 Days Silver metallic25/16-182013.51818.515.528.56.516.545.549.56473500.0950

14.73 €

1 5 Days Silver metallic25/16-182013.51818.515.528.56.516.545.549.56473600.0980

13.71 €

1 5 Days Black23/8-162013.51818.515.528.56.516.545.549.56473200.0859

13.71 €

1 5 Days Black23/8-162013.51818.515.528.56.516.545.549.56473250.0870

13.71 €

1 5 Days Black23/8-162013.51818.515.528.56.516.545.549.56473300.0890

14.73 €

1 5 Days Black23/8-162013.51818.515.528.56.516.545.549.56473400.0990

14.73 €

1 5 Days Black23/8-162013.51818.515.528.56.516.545.549.56473500.0950

14.73 €

1 5 Days Black23/8-162013.51818.515.528.56.516.545.549.56473600.0980

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Item Adjustable Handle Thread type External thread RoHS True

Tech Support