Adjustable handles, die-cast zinc with external thread, threaded insert stainless steel (K0123 inch)

Adjustable handles, die-cast zinc with external thread, threaded insert stainless steel (K0123 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle, powder-coated.
Steel parts bright.

Note:
Standard colors are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.

On request:
Other external threads, screw lengths, colors and special versions.
Dimension “H1” can be produced in other lengths at an additional charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.0A02X10
K0123.0A02X15
K0123.0A02X20
K0123.0A02X25
K0123.0A03X10
K0123.0A03X15
K0123.0A03X20
K0123.0A03X25
K0123.0A027X10
K0123.0A027X15
K0123.0A027X20
K0123.0A027X25
K0123.0A12X10
K0123.0A12X15
K0123.0A12X20
K0123.0A12X25
K0123.0A13X10
K0123.0A13X15
K0123.0A13X20
K0123.0A13X25
K0123.0A22X10
K0123.0A22X15
K0123.0A22X20
K0123.0A22X25
K0123.0A22X30
K0123.0A22X40
K0123.0A22X50
K0123.0A23X10
K0123.0A23X15
K0123.0A23X20
K0123.0A23X25
K0123.0A23X30
K0123.0A23X40
K0123.0A23X50
K0123.0A127X10
K0123.0A127X15
K0123.0A127X20
K0123.0A127X25
K0123.0A227X10
K0123.0A227X15
K0123.0A227X20
K0123.0A227X25
K0123.0A227X30
K0123.0A227X40
K0123.0A227X50
K0123.0AE2X10
K0123.0AE2X15
K0123.0AE2X20
K0123.0AE2X25
K0123.0AE3X10
K0123.0AE3X15
K0123.0AE3X20
K0123.0AE3X25
K0123.0AE27X10
K0123.0AE27X15
K0123.0AE27X20
K0123.0AE27X25
K0123.1A02X15
K0123.1A02X20
K0123.1A02X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377150.0341

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377200.0339

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377250.0345

9.91 €

1 5 Days Silver metallic010-241610131424.5414.5303330377100.0327

9.91 €

1 5 Days Silver metallic010-241610131424.5414.5303330377150.0331

9.91 €

1 5 Days Silver metallic010-241610131424.5414.5303330377200.0339

9.91 €

1 5 Days Silver metallic010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377100.0010

9.91 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377150.0010

9.91 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377200.0305

9.91 €

1 5 Days Ruby red RAL3003010-241610131424.5414.5303330377250.0010

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377100.0010

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377150.0341

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377200.0339

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377250.0345

9.91 €

1 5 Days Silver metallic010-321610131424.5414.5303330377100.0327

9.91 €

1 5 Days Silver metallic010-321610131424.5414.5303330377150.0331

9.91 €

1 5 Days Silver metallic010-321610131424.5414.5303330377200.0339

9.91 €

1 5 Days Silver metallic010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377100.0328

9.91 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377150.0341

9.91 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377200.0339

9.91 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377250.0345

9.91 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377300.0348

10.70 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377400.0366

10.70 €

1 5 Days Orange RAL 200401/4-201610131424.5414.5303330377500.0383

9.91 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377100.0327

9.91 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377150.0331

9.91 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377200.0339

9.91 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377250.0344

9.91 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377300.0348

10.70 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377400.0366

10.70 €

1 5 Days Silver metallic01/4-201610131424.5414.5303330377500.0383

9.91 €

1 5 Days Ruby red RAL3003010-321610131424.5414.5303330377100.0010

9.91 €

1 5 Days Ruby red RAL3003010-321610131424.5414.5303330377150.0010

9.91 €

1 5 Days Ruby red RAL3003010-321610131424.5414.5303330377200.0305

9.91 €

1 5 Days Ruby red RAL3003010-321610131424.5414.5303330377250.0010

9.91 €

1 5 Days Ruby red RAL300301/4-201610131424.5414.5303330377100.0313

9.91 €

1 5 Days Ruby red RAL300301/4-201610131424.5414.5303330377150.0010

9.91 €

1 5 Days Ruby red RAL300301/4-201610131424.5414.5303330377200.0305

9.91 €

1 5 Days Ruby red RAL300301/4-201610131424.5414.5303330377250.0010

9.91 €

1 5 Days Ruby red RAL300301/4-201610131424.5414.5303330377300.0349

10.70 €

1 5 Days Ruby red RAL300301/4-201610131424.5414.5303330377400.0367

10.70 €

1 5 Days Ruby red RAL300301/4-201610131424.5414.5303330377500.0384

9.91 €

1 5 Days Orange RAL 200408-321610131424.5414.5303330377100.0010

9.91 €

1 5 Days Orange RAL 200408-321610131424.5414.5303330377150.0010

9.91 €

1 5 Days Orange RAL 200408-321610131424.5414.5303330377200.0010

9.91 €

1 5 Days Orange RAL 200408-321610131424.5414.5303330377250.0010

9.91 €

1 5 Days Silver metallic08-321610131424.5414.5303330377100.0332

9.91 €

1 5 Days Silver metallic08-321610131424.5414.5303330377150.0327

9.91 €

1 5 Days Silver metallic08-321610131424.5414.5303330377200.0330

9.91 €

1 5 Days Silver metallic08-321610131424.5414.5303330377250.0333

9.91 €

1 5 Days Ruby red RAL300308-321610131424.5414.5303330377100.0309

9.91 €

1 5 Days Ruby red RAL300308-321610131424.5414.5303330377150.0320

9.91 €

1 5 Days Ruby red RAL300308-321610131424.5414.5303330377200.0297

9.91 €

1 5 Days Ruby red RAL300308-321610131424.5414.5303330377250.0298

9.91 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477150.0345

9.91 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477200.0345

9.91 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477250.0349

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Powder coated
Component material Stainless steel Surface finish component Bright Item Adjustable Handle
Thread type External thread RoHS True

Tech Support