Adjustable handles, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel (K0122 inch)

Adjustable handles, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel (K0122 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.

Note:
Standard colors are:
orange RAL 2004.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.92A22
K0122.92A32
K0122.93A32
K0122.93A42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

10.66 €

1 5 Days 21/4-20201213.518.519326.517.542.545.56574.59.50.0820

10.66 €

1 5 Days 25/16-18201213.518.519326.517.542.545.56574.59.50.0810

11.78 €

1 5 Days 35/16-18221416212241.5102454.558.58091110.1320

11.78 €

1 5 Days 33/8-16221416212241.5102454.558.58091110.1290

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Orange RAL 2004 Component material Steel Surface finish component Black oxidised
Item Adjustable Handle Thread type Internal thread Version 1 With protective cap
RoHS True

Tech Support