Adjustable handles, die-cast zinc with internal thread and protective cap, threaded insert stainless steel (K0123 inch)

Adjustable handles, die-cast zinc with internal thread and protective cap, threaded insert stainless steel (K0123 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Handle powder-coated.
Steel parts bright.

Note:
Standard colors are:
orange RAL 2004.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.92A22
K0123.92A32
K0123.93A32
K0123.93A42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

14.09 €

1 5 Days 21/4-20201213.518.519326.517.542.545.56574.59.50.0820

14.09 €

1 5 Days 25/16-18201213.518.519326.517.542.545.56574.59.50.0810

16.02 €

1 5 Days 35/16-18221416212241.5102454.558.58091110.1320

16.02 €

1 5 Days 33/8-16221416212241.5102454.558.58091110.1290

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Powder coated
Main colour Orange RAL 2004 Component material Stainless steel Surface finish component Bright
Item Adjustable Handle Thread type Internal thread Version 1 With protective cap
RoHS True

Tech Support