Adjustable handles, die-cast zinc with internal thread, threaded insert black oxidised steel (K0116 inch)

Adjustable handles, die-cast zinc with internal thread, threaded insert black oxidised steel (K0116 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Standard colors are:
black satin finish, silver metallic.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0116.1A01
K0116.1A03
K0116.1A11
K0116.1A13
K0116.1A21
K0116.1A23
K0116.1AE1
K0116.1AE3
K0116.2A21
K0116.2A23
K0116.2A31
K0116.2A33
K0116.3A31
K0116.3A33
K0116.3A41
K0116.3A43
K0116.4A41
K0116.4A43
K0116.4A51
K0116.4A53
K0116.5A51
K0116.5A53
K0116.5A61
K0116.5A63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 D3 H H1 H2 H3=Handle height H4 A=Handle length A1 Weight in kg (ERP)

7.25 €

1 5 Days Black110-2416910131410.524.541532.535.539460.0290

7.25 €

1 5 Days Silver metallic110-2416910131410.524.541532.535.539460.0290

7.25 €

1 5 Days Black110-3216910131410.524.541532.535.539460.0290

7.25 €

1 5 Days Silver metallic110-3216910131410.524.541532.535.539460.0293

7.25 €

1 5 Days Black11/4-2016910131410.524.541532.535.539460.0284

7.25 €

1 5 Days Silver metallic11/4-2016910131410.524.541532.535.539460.0290

7.25 €

1 5 Days Black18-3216910131410.524.541532.535.539460.0300

7.25 €

1 5 Days Silver metallic18-3216910131410.524.541532.535.539460.0300

9.14 €

1 5 Days Black21/4-20201213.51818.515.528.56.516.545.549.564730.0750

9.14 €

1 5 Days Silver metallic21/4-20201213.51818.515.528.56.516.545.549.564730.0750

9.14 €

1 5 Days Black25/16-18201213.51818.515.528.56.516.545.549.564730.0750

9.14 €

1 5 Days Silver metallic25/16-18201213.51818.515.528.56.516.545.549.564730.0750

10.02 €

1 5 Days Black35/16-1822141621221737102357.561.579900.1271

10.02 €

1 5 Days Silver metallic35/16-1822141621221737102357.561.579900.1200

10.02 €

1 5 Days Black33/8-1622141621221737102357.561.579900.1243

10.02 €

1 5 Days Silver metallic33/8-1622141621221737102357.561.579900.1162

11.32 €

1 5 Days Black43/8-1624171925261942.510266772951080.1850

11.32 €

1 5 Days Silver metallic43/8-1624171925261942.510266772951080.1839

11.32 €

1 5 Days Black41/2-1324171925261942.510266772951080.1780

11.32 €

1 5 Days Silver metallic41/2-1324171925261942.510266772951080.1850

14.16 €

1 5 Days Black51/2-1326232330312249123279841101260.3090

14.16 €

1 5 Days Silver metallic51/2-1326232330312249123279841101260.3090

14.16 €

1 5 Days Black55/8-1126232330312249123279841101260.2920

14.16 €

1 5 Days Silver metallic55/8-1126232330312249123279841101260.2920

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Steel
Item Adjustable Handle RoHS True

Tech Support