Adjustable handles, die-cast zinc with internal thread, threaded insert black oxidised steel (K0122 inch)

Adjustable handles, die-cast zinc with internal thread, threaded insert black oxidised steel (K0122 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Standard colors are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0A02
K0122.0A03
K0122.0A027
K0122.0A12
K0122.0A13
K0122.0A22
K0122.0A23
K0122.0A127
K0122.0A227
K0122.0AD2
K0122.0AD3
K0122.0AD27
K0122.0AE2
K0122.0AE3
K0122.0AE27
K0122.1A02
K0122.1A03
K0122.1A027
K0122.1A12
K0122.1A13
K0122.1A22
K0122.1A23
K0122.1A127
K0122.1A227
K0122.1AE2
K0122.1AE3
K0122.1AE27
K0122.2A22
K0122.2A23
K0122.2A32
K0122.2A33
K0122.2A227
K0122.2A327
K0122.3A32
K0122.3A33
K0122.3A42
K0122.3A43
K0122.3A327
K0122.3A427
K0122.4A42
K0122.4A43
K0122.4A52
K0122.4A53
K0122.4A427
K0122.4A527
K0122.5A52
K0122.5A53
K0122.5A62
K0122.5A63
K0122.5A527
K0122.5A627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

6.51 €

1 5 Days Orange RAL 2004010-2416910131424.5414.53033303770.0304

6.51 €

1 5 Days Silver metallic010-2416910131424.5414.53033303770.0302

6.51 €

1 5 Days Ruby red RAL3003010-2416910131424.5414.53033303770.0301

6.51 €

1 5 Days Orange RAL 2004010-3216910131424.5414.53033303770.0304

6.51 €

1 5 Days Silver metallic010-3216910131424.5414.53033303770.0302

6.51 €

1 5 Days Orange RAL 200401/4-2016910131424.5414.53033303770.0304

6.51 €

1 5 Days Silver metallic01/4-2016910131424.5414.53033303770.0302

6.51 €

1 5 Days Ruby red RAL3003010-3216910131424.5414.53033303770.0301

6.51 €

1 5 Days Ruby red RAL300301/4-2016910131424.5414.53033303770.0301

6.51 €

1 5 Days Orange RAL 200406-3216910131424.5414.53033303770.0010

6.51 €

1 5 Days Silver metallic06-3216910131424.5414.53033303770.0309

6.51 €

1 5 Days Ruby red RAL300306-3216910131424.5414.53033303770.0360

6.51 €

1 5 Days Orange RAL 200408-3216910131424.5414.53033303770.0307

6.51 €

1 5 Days Silver metallic08-3216910131424.5414.53033303770.0307

6.51 €

1 5 Days Ruby red RAL300308-3216910131424.5414.53033303770.0360

6.51 €

1 5 Days Orange RAL 2004110-2416910131424.5414.53134404770.0314

6.51 €

1 5 Days Silver metallic110-2416910131424.5414.53134404770.0314

6.51 €

1 5 Days Ruby red RAL3003110-2416910131424.5414.53134404770.0400

6.51 €

1 5 Days Orange RAL 2004110-3216910131424.5414.53134404770.0331

6.51 €

1 5 Days Silver metallic110-3216910131424.5414.53134404770.0329

6.51 €

1 5 Days Orange RAL 200411/4-2016910131424.5414.53134404770.0305

6.51 €

1 5 Days Silver metallic11/4-2016910131424.5414.53134404770.0305

6.51 €

1 5 Days Ruby red RAL3003110-3216910131424.5414.53134404770.0400

6.51 €

1 5 Days Ruby red RAL300311/4-2016910131424.5414.53134404770.0323

6.51 €

1 5 Days Orange RAL 200418-3216910131424.5414.53134404770.0315

6.51 €

1 5 Days Silver metallic18-3216910131424.5414.53134404770.0337

6.51 €

1 5 Days Ruby red RAL300318-3216910131424.5414.53134404770.0400

8.21 €

1 5 Days Orange RAL 200421/4-20201213.518.51928.56.517.542.545.56574.59.50.0784

8.21 €

1 5 Days Silver metallic21/4-20201213.518.51928.56.517.542.545.56574.59.50.0825

8.21 €

1 5 Days Orange RAL 200425/16-18201213.518.51928.56.517.542.545.56574.59.50.0764

8.21 €

1 5 Days Silver metallic25/16-18201213.518.51928.56.517.542.545.56574.59.50.0803

8.21 €

1 5 Days Ruby red RAL300321/4-20201213.518.51928.56.517.542.545.56574.59.50.0829

8.21 €

1 5 Days Ruby red RAL300325/16-18201213.518.51928.56.517.542.545.56574.59.50.0817

8.99 €

1 5 Days Orange RAL 200435/16-18221416212237102454.558.58091110.1278

8.99 €

1 5 Days Silver metallic35/16-18221416212237102454.558.58091110.1357

8.99 €

1 5 Days Orange RAL 200433/8-16221416212237102454.558.58091110.1259

8.99 €

1 5 Days Silver metallic33/8-16221416212237102454.558.58091110.1311

8.99 €

1 5 Days Ruby red RAL300335/16-18221416212237102454.558.58091110.1300

8.99 €

1 5 Days Ruby red RAL300333/8-16221416212237102454.558.58091110.1286

10.50 €

1 5 Days Orange RAL 200443/8-162417192727.54310276367.595109130.2054

10.50 €

1 5 Days Silver metallic43/8-162417192727.54310276367.595109130.2010

10.50 €

1 5 Days Orange RAL 200441/2-132417192727.54310276367.595109130.1961

10.50 €

1 5 Days Silver metallic41/2-132417192727.54310276367.595109130.2780

10.50 €

1 5 Days Ruby red RAL300343/8-162417192727.54310276367.595109130.2062

10.50 €

1 5 Days Ruby red RAL300341/2-132417192727.54310276367.595109130.2019

13.14 €

1 5 Days Orange RAL 200451/2-132623233132491231.57377.5110126150.4210

13.14 €

1 5 Days Silver metallic51/2-132623233132491231.57377.5110126150.4210

13.14 €

1 5 Days Orange RAL 200455/8-112623233132491231.57377.5110126150.4070

13.14 €

1 5 Days Silver metallic55/8-112623233132491231.57377.5110126150.3068

13.14 €

1 5 Days Ruby red RAL300351/2-132623233132491231.57377.5110126150.3300

13.14 €

1 5 Days Ruby red RAL300355/8-112623233132491231.57377.5110126150.3071

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type Internal thread RoHS True

Tech Support