Adjustable handles, die-cast zinc with internal thread, threaded insert stainless steel (K0117 inch)

Adjustable handles, die-cast zinc with internal thread, threaded insert stainless steel (K0117 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle powder-coated.
Stainless steel parts bright.

Note:
Standard colors are:
black satin finish, silver metallic.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0117.1A01
K0117.1A03
K0117.1A11
K0117.1A13
K0117.1A21
K0117.1A23
K0117.2A21
K0117.2A23
K0117.2A31
K0117.2A33
K0117.3A31
K0117.3A33
K0117.3A41
K0117.3A43
K0117.4A41
K0117.4A43
K0117.4A51
K0117.4A53
K0117.5A51
K0117.5A53
K0117.5A61
K0117.5A63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 D3 H H1 H2 H3=Handle height H4 A=Handle length A1 Weight in kg (ERP)

10.47 €

1 5 Days Black110-2416910131410.524.541532.535.539460.0300

10.47 €

1 5 Days Silver metallic110-2416910131410.524.541532.535.539460.0300

10.47 €

1 5 Days Black110-3216910131410.524.541532.535.539460.0280

10.47 €

1 5 Days Silver metallic110-3216910131410.524.541532.535.539460.0300

10.47 €

1 5 Days Black11/4-2016910131410.524.541532.535.539460.0270

10.47 €

1 5 Days Silver metallic11/4-2016910131410.524.541532.535.539460.0290

13.00 €

1 5 Days Black21/4-20201213.51818.515.528.56.516.545.549.564730.0740

13.00 €

1 5 Days Silver metallic21/4-20201213.51818.515.528.56.516.545.549.564730.0770

13.00 €

1 5 Days Black25/16-18201213.51818.515.528.56.516.545.549.564730.0750

13.00 €

1 5 Days Silver metallic25/16-18201213.51818.515.528.56.516.545.549.564730.0750

14.73 €

1 5 Days Black35/16-1822141621221737102357.561.579900.1290

14.73 €

1 5 Days Silver metallic35/16-1822141621221737102357.561.579900.1192

14.73 €

1 5 Days Black33/8-1622141621221737102357.561.579900.1180

14.73 €

1 5 Days Silver metallic33/8-1622141621221737102357.561.579900.1180

19.16 €

1 5 Days Black43/8-1624171925261942.510266772951080.1900

19.16 €

1 5 Days Silver metallic43/8-1624171925261942.510266772951080.1805

19.16 €

1 5 Days Black41/2-1324171925261942.510266772951080.0770

19.16 €

1 5 Days Silver metallic41/2-1324171925261942.510266772951080.1942

23.74 €

1 5 Days Black51/2-1326232330312249123279841101260.3140

23.74 €

1 5 Days Silver metallic51/2-1326232330312249123279841101260.3102

23.74 €

1 5 Days Black55/8-1126232330312249123279841101260.1300

23.74 €

1 5 Days Silver metallic55/8-1126232330312249123279841101260.2982

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Item Adjustable Handle Thread type Internal thread RoHS True

Tech Support