Adjustable handles, die-cast zinc, flat with external thread, threaded pin black oxidised steel, satin/textured matt finish (K0737 inch)

Adjustable handles, die-cast zinc, flat with external thread, threaded pin black oxidised steel, satin/textured matt finish (K0737 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0737.2A21X15
K0737.2A21X20
K0737.2A21X25
K0737.2A21X30
K0737.2A21X35
K0737.2A21X40
K0737.2A21X45
K0737.2A21X50
K0737.2A21X55
K0737.2A21X60
K0737.2A31X15
K0737.2A31X20
K0737.2A31X25
K0737.2A31X30
K0737.2A31X35
K0737.2A31X40
K0737.2A31X45
K0737.2A31X50
K0737.2A31X55
K0737.2A31X60
K0737.2A41X15
K0737.2A41X20
K0737.2A41X25
K0737.2A41X30
K0737.2A41X35
K0737.2A41X40
K0737.2A41X45
K0737.2A41X50
K0737.2A41X55
K0737.2A41X60
K0737.2A2181X15
K0737.2A2181X20
K0737.2A2181X25
K0737.2A2181X30
K0737.2A2181X35
K0737.2A2181X40
K0737.2A2181X45
K0737.2A2181X50
K0737.2A2181X55
K0737.2A2181X60
K0737.2A2182X15
K0737.2A2182X20
K0737.2A2182X25
K0737.2A2182X30
K0737.2A2182X35
K0737.2A2182X40
K0737.2A2182X45
K0737.2A2182X50
K0737.2A2182X55
K0737.2A2182X60
K0737.2A2184X15
K0737.2A2184X20
K0737.2A2184X25
K0737.2A2184X30
K0737.2A2184X35
K0737.2A2184X40
K0737.2A2184X45
K0737.2A2184X50
K0737.2A2184X55
K0737.2A2184X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=Thread No. of teeth PL Stainless steel D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

9.50 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1150.0843

9.50 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1200.0841

9.50 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1250.0850

9.50 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1300.0861

10.15 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1350.0871

10.15 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1400.0877

10.15 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1450.0885

10.15 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1500.0893

10.15 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1550.0951

10.15 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1600.0898

9.50 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1150.0855

9.50 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1200.0871

9.50 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1250.0885

9.50 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1300.0899

10.15 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1350.0966

10.15 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1400.0932

10.15 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1450.0947

10.15 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1500.0960

10.15 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1550.0977

10.15 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1600.1017

9.50 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1150.0881

9.50 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1200.0903

9.50 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1250.0938

9.50 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1300.0955

10.15 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1350.0978

10.15 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1400.1000

10.15 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1450.1035

10.15 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1500.1049

10.15 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1550.1080

10.15 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1600.1099

9.50 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1150.1410

9.50 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1200.1430

9.50 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1250.1460

9.50 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1300.1480

10.15 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1350.1500

10.15 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1400.1530

10.15 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1450.1560

10.15 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1500.1580

10.15 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1550.1600

10.15 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1600.1680

9.50 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1150.1410

9.50 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1200.1430

9.50 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1250.1460

9.50 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1300.1480

10.15 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1350.1500

10.15 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1400.1530

10.15 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1450.1560

10.15 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1500.1580

10.15 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1550.1600

10.15 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1600.1680

9.50 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1150.1410

9.50 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1200.1430

9.50 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1250.1460

9.50 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1300.1480

10.15 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1350.1500

10.15 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1400.1530

10.15 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1450.1560

10.15 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1500.1580

10.15 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1550.1600

10.15 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1600.1680

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component Black oxidised Item Adjustable Handle Thread type External thread
Version 1 Flat RoHS True

Tech Support